Page top

LVS-9580 Series

Code Verification System

LVS-9580 Series

Portable Barcode Verification System

Supported
standards
Application
standards
AIAG / DAMA / JAPIA / Odette
ALDI
ISO / IEC 29158
DHL
FPMAJ
French CIP
GS1 General Specifications
HDMA Guidelines
Health Industry Barcode (HIBC)
IFAH
ISO / IEC 15415 / 15416
Italian Pharmacode
Japan Codabar
Laetus Miniature Pharmacode
Laetus Pharmacode
Laetus Standard
MIL-STD-130N Change 1
Pharmacy Product Number (PPN)
Automatic GS1 or ISO
GS1 (NTIN)
Miniature Pharmacode
Postal (EIB, USPS IMB / Code 128, POSTNET, Japan Post)
PZN-big normal small (German Pharmacode)
GS1 (NTIN) Data Matrix for Healthcare
Data Matrix (ECC 200)
EAN / UPC
EAN / UPC and Extended Codes
EAN / UPC with CC
GS1 DataBar Omnidirectional
ITF-14
GS1 DataBar-14 with CC (formerly RSS-14 with CC)
UCC / EAN with Supplementals
UCC / EAN-128
UCC / EAN-128 with CC
ISO conformance
standards
ISO / IEC 15415, 15416, 15418
ISO / IEC 15426-1, 15426-2
ISO / IEC 29158 (DPM Cat 0) / AIM DPM-1-2006
ISO / IEC 21471: 2020
All supported ISO/IEC symbology specifications
Supported
symbologies
Linear (1D)
symbologies
Codabar
Code 128 Code 39 Code 93
GS1 DataBar Expanded and Limited
DataBar
DataBar Expanded and Limited
DataBar Omnidirectional
DataBar Stacked and Truncated
EAN / JAN-13
EAN / JAN-8
Enterprise Intelligent Barcode (EIB) 4-State (4SB)
French CIP
GS1-128
Hanxin Code
HIBC
Interleaved 2 of 5 (ITF)
ITF-14
Japan Post
MaxiCode
MSI Plessey
Pharmacode-Italian and Laetus
PZN 7 and PZN 8
UPC-A and UPC-E
USPS-128
USPS Intelligent Mail Barcode (4-State Barcode)
Two-dimensional
(2D) symbologies
Aztec Code
DataBar with CC-A, CC-B, or CC-C
EAN / JAN-13 with CC-A, CC-B, or CC-C
EAN / JAN-8 with CC-A, CC-B, or CC-C
ECC-200 (Data Matrix)
Enterprise Intelligent Barcode (EIB) Complex Mail Data Marks (CMDM)
GS1-128 with CC-A, CC-B, or CC-C
Micro QR Code
MicroPDF417
PDF417
QR Code
UPC-A with CC-A, CC-B, or CC-C
UPC-E with CC-A, CC-B, or CC-C
DMRE (ISO / IEC 21471: 2020)
Minimum PC requirements
(PC supplied by customer)
• Windows®7 Pro SP1 or Windows®10 Pro
• Intel® Core™ i3 or higher
• 4 GB RAM
• 800 x 600 screen resolution
• One USB 2.0 port available per unit
Field of view Standard (9580-C-3) 76.19 mm horizontal
57.15 mm vertical
DPM (9580-DPM) 44 x 44 mm
HD (9580-DPM-HD) 33 x 25 mm
Minimum
cell size
Standard (9580-C-3)
DPM (9580-DPM)
1D = 4.0 mils (0.10 mm)
2D = 5.9 mils (0.15 mm)
HD (9580-DPM-HD) 2D = 2.0 mils (0.05 mm)
Camera 5 million pixels
Object distance: Contact
Illumination Red dome (660 nm)
Environmental
specifications
Ambient
temperature range
Operating: 4 to 46°C, Storage: -20 to 60°C
Ambient
humidity range
Operating: 20% to 80% (with no icing or condensation),
Storage: 20% to 95% (with no icing or condensation)
Communications USB 2.0 A plug to Mini-B plug cable, 2 m
Power supply USB powered 5 VDC at 400 mA
Weight Unpackaged
standalone
Approx. 0.64 kg
Shipping weight Approx. 1.81 kg (includes all cables and other items packaged in shipping box)
Dimensions 215.9 x 139.7 x 120.6 mm (H x D x W)
Calibrated Conformance Test Card
(Included with system)
• Included with 9580-C-3: EAN / UPC Calibrated Conformance Standard Test Card
• Included with 9580-DPM: EAN / UPC Calibrated Conformance Standard Test Card
• Included with 9580-DPM-HD: Data Matrix Calibrated Conformance Standard Test Card
Safety standards FCC, CE, UL, KC, RCM

* Contact OMRON for a complete list of supported ECC-200 (Data Matrix) codes.
CC=Composite Components