Note. For information of “FHV7H-” models, refer to theFHV7H Series Smart Camera Datasheet (Catalog No. Q350) listed in the Catalog column.
Smart Camera
Select the module conditions to search the applicable models.
last update: April 1, 2024
Note. For information of “FHV7H-” models, refer to theFHV7H Series Smart Camera Datasheet (Catalog No. Q350) listed in the Catalog column.
Use this legend when determining the product specifications from the model number. When ordering, use a model number from the table in Ordering Information.
For the Smart Camera FHV7 series, there are five configurations below by module combinations.
Smart camera | Lens | Internal
lighting |
Protective
structure |
Integrated
model |
Appearance | Configura-
tion |
|
---|---|---|---|---|---|---|---|
0.4 million pixels
1.6 million pixels 3.2 million pixels 5 million pixels 6.3 million pixels 12 million pixels |
FHV7X-[]004-[]
FHV7X-[]016-[] FHV7X-[]032-[] FHV7X-[]050-[] FHV7X-[]063R-[] FHV7X-[]120R-[] |
C mount
lens 3Z4SLE SV-[][][][]V 3Z4SLE SV-[][][][]H |
N/A | IP40 | FHV7X-
[][][][][]-C |
C mount
lens/IP40 |
|
IP67
Waterproof Hoods required FHV-XHD-S FHV-XHD-L |
N/A | C mount
lens/IP67 |
|||||
0.4 million pixels
1.6 million pixels 3.2 million pixels 6.3 million pixels |
FHV7X-[]004-[]
FHV7X-[]016-[] FHV7X-[]032-[] FHV7X-[]063R-[] |
FHV lens
module FHV-LEM- H[][] FHV-LEM- S[][] |
N/A | IP40 | FHV7X-
[][][][][]- H[][] FHV7X- [][][][][]- S[][] |
Lens
module/IP40 |
|
IP67
Waterproof Hoods required FHV-XHD-LEM |
N/A | Lens
module/IP67 |
|||||
FHV-
LTM-[][] |
IP67 | FHV7X-
[][][][][]- H[][]-[][] FHV7X- [][][][][]- S[][]-[][] |
Lens module
/Internal lighing - IP67 |
Item | Resolution | Model | |
---|---|---|---|
Color | Monochrome | ||
0.4 million pixels | FHV7X-C004-C | FHV7X-M004-C | |
1.6 million pixels | FHV7X-C016-C | FHV7X-M016-C | |
3.2 million pixels | FHV7X-C032-C | FHV7X-M032-C | |
5 million pixels | FHV7X-C050-C | FHV7X-M050-C | |
6.3 million pixels | FHV7X-C063R-C | FHV7X-M063R-C | |
12 million pixels | FHV7X-C120R-C | FHV7X-M120R-C |
Item | Focal length * | Model | |
---|---|---|---|
High-speed lens
module (Autofocus) |
6 mm | FHV-LEM-H06 | |
19 mm | FHV-LEM-H19 | ||
Standard lens
module (Autofocus) |
6 mm | FHV-LEM-S06 | |
9 mm | FHV-LEM-S09 | ||
12 mm | FHV-LEM-S12 | ||
16 mm | FHV-LEM-S16 | ||
25 mm | FHV-LEM-S25 |
Item | Light color | Model |
---|---|---|
Multi color | FHV-LTM-MC | |
Red | FHV-LTM-R | |
White | FHV-LTM-W | |
IR | FHV-LTM-IR |
Item | Resolution | Lens | Focal length | Model | |
---|---|---|---|---|---|
Color | Monochrome | ||||
0.4 million pixels | High-speed
lens module (autofocus) |
6 mm | FHV7X-C004-H06 | FHV7X-M004-H06 | |
19 mm | FHV7X-C004-H19 | FHV7X-M004-H19 | |||
Standard
lens module (autofocus) |
6 mm | FHV7X-C004-S06 | FHV7X-M004-S06 | ||
9 mm | FHV7X-C004-S09 | FHV7X-M004-S09 | |||
12 mm | FHV7X-C004-S12 | FHV7X-M004-S12 | |||
16 mm | FHV7X-C004-S16 | FHV7X-M004-S16 | |||
25 mm | FHV7X-C004-S25 | FHV7X-M004-S25 | |||
1.6 million pixels | High-speed
lens module (autofocus) |
6 mm | FHV7X-C016-H06 | FHV7X-M016-H06 | |
19 mm | FHV7X-C016-H19 | FHV7X-M016-H19 | |||
Standard
lens module (autofocus) |
6 mm | FHV7X-C016-S06 | FHV7X-M016-S06 | ||
9 mm | FHV7X-C016-S09 | FHV7X-M016-S09 | |||
12 mm | FHV7X-C016-S12 | FHV7X-M016-S12 | |||
16 mm | FHV7X-C016-S16 | FHV7X-M016-S16 | |||
25 mm | FHV7X-C016-S25 | FHV7X-M016-S25 | |||
3.2 million pixels | High-speed
lens module (autofocus) |
6 mm | FHV7X-C032-H06 | FHV7X-M032-H06 | |
19 mm | FHV7X-C032-H19 | FHV7X-M032-H19 | |||
Standard
lens module (autofocus) |
6 mm | FHV7X-C032-S06 | FHV7X-M032-S06 | ||
9 mm | FHV7X-C032-S09 | FHV7X-M032-S09 | |||
12 mm | FHV7X-C032-S12 | FHV7X-M032-S12 | |||
16 mm | FHV7X-C032-S16 | FHV7X-M032-S16 | |||
25 mm | FHV7X-C032-S25 | FHV7X-M032-S25 | |||
6.3 million pixels | High-speed
lens module (autofocus) |
6 mm | FHV7X-C063R-H06 | FHV7X-M063R-H06 | |
19 mm | FHV7X-C063R-H19 | FHV7X-M063R-H19 | |||
Standard
lens module (autofocus) |
6 mm | FHV7X-C063R-S06 | FHV7X-M063R-S06 | ||
9 mm | FHV7X-C063R-S09 | FHV7X-M063R-S09 | |||
12 mm | FHV7X-C063R-S12 | FHV7X-M063R-S12 | |||
16 mm | FHV7X-C063R-S16 | FHV7X-M063R-S16 | |||
25 mm | FHV7X-C063R-S25 | FHV7X-M063R-S25 |
* For the focal length and horizontal field of view, refer to specifications and optical charts of the lens module (Catalog).
Item | Reso-
lution |
Lens | Focal
length |
Light
color |
Model | |
---|---|---|---|---|---|---|
Color | Monochrome | |||||
0.4 million
pixels |
High-speed
lens module (autofocus) |
6 mm | Multi color | FHV7X-C004-H06-MC | FHV7X-M004-H06-MC | |
Red | --- | FHV7X-M004-H06-R | ||||
White | FHV7X-C004-H06-W | FHV7X-M004-H06-W | ||||
IR | --- | FHV7X-M004-H06-IR | ||||
19 mm | Multi color | FHV7X-C004-H19-MC | FHV7X-M004-H19-MC | |||
Red | --- | FHV7X-M004-H19-R | ||||
White | FHV7X-C004-H19-W | FHV7X-M004-H19-W | ||||
IR | --- | FHV7X-M004-H19-IR | ||||
Standard
lens module (autofocus) |
6 mm | Multi color | FHV7X-C004-S06-MC | FHV7X-M004-S06-MC | ||
Red | --- | FHV7X-M004-S06-R | ||||
White | FHV7X-C004-S06-W | FHV7X-M004-S06-W | ||||
IR | --- | FHV7X-M004-S06-IR | ||||
9 mm | Multi color | FHV7X-C004-S09-MC | FHV7X-M004-S09-MC | |||
Red | --- | FHV7X-M004-S09-R | ||||
White | FHV7X-C004-S09-W | FHV7X-M004-S09-W | ||||
IR | --- | FHV7X-M004-S09-IR | ||||
12 mm | Multi color | FHV7X-C004-S12-MC | FHV7X-M004-S12-MC | |||
Red | --- | FHV7X-M004-S12-R | ||||
White | FHV7X-C004-S12-W | FHV7X-M004-S12-W | ||||
IR | --- | FHV7X-M004-S12-IR | ||||
16 mm | Multi color | FHV7X-C004-S16-MC | FHV7X-M004-S16-MC | |||
Red | --- | FHV7X-M004-S16-R | ||||
White | FHV7X-C004-S16-W | FHV7X-M004-S16-W | ||||
IR | --- | FHV7X-M004-S16-IR | ||||
25 mm | Multi color | FHV7X-C004-S25-MC | FHV7X-M004-S25-MC | |||
Red | --- | FHV7X-M004-S25-R | ||||
White | FHV7X-C004-S25-W | FHV7X-M004-S25-W | ||||
IR | --- | FHV7X-M004-S25-IR | ||||
1.6 million
pixels |
High-speed
lens module (autofocus) |
6 mm | Multi color | FHV7X-C016-H06-MC | FHV7X-M016-H06-MC | |
Red | --- | FHV7X-M016-H06-R | ||||
White | FHV7X-C016-H06-W | FHV7X-M016-H06-W | ||||
IR | --- | FHV7X-M016-H06-IR | ||||
19 mm | Multi color | FHV7X-C016-H19-MC | FHV7X-M016-H19-MC | |||
Red | --- | FHV7X-M016-H19-R | ||||
White | FHV7X-C016-H19-W | FHV7X-M016-H19-W | ||||
IR | --- | FHV7X-M016-H19-IR | ||||
Standard
lens module (autofocus) |
6 mm | Multi color | FHV7X-C016-S06-MC | FHV7X-M016-S06-MC | ||
Red | --- | FHV7X-M016-S06-R | ||||
White | FHV7X-C016-S06-W | FHV7X-M016-S06-W | ||||
IR | --- | FHV7X-M016-S06-IR | ||||
9 mm | Multi color | FHV7X-C016-S09-MC | FHV7X-M016-S09-MC | |||
Red | --- | FHV7X-M016-S09-R | ||||
White | FHV7X-C016-S09-W | FHV7X-M016-S09-W | ||||
IR | --- | FHV7X-M016-S09-IR | ||||
12 mm | Multi color | FHV7X-C016-S12-MC | FHV7X-M016-S12-MC | |||
Red | --- | FHV7X-M016-S12-R | ||||
White | FHV7X-C016-S12-W | FHV7X-M016-S12-W | ||||
IR | --- | FHV7X-M016-S12-IR | ||||
16 mm | Multi color | FHV7X-C016-S16-MC | FHV7X-M016-S16-MC | |||
Red | --- | FHV7X-M016-S16-R | ||||
White | FHV7X-C016-S16-W | FHV7X-M016-S16-W | ||||
IR | --- | FHV7X-M016-S16-IR | ||||
25 mm | Multi color | FHV7X-C016-S25-MC | FHV7X-M016-S25-MC | |||
Red | --- | FHV7X-M016-S25-R | ||||
White | FHV7X-C016-S25-W | FHV7X-M016-S25-W | ||||
IR | --- | FHV7X-M016-S25-IR | ||||
3.2 million
pixels |
High-speed
lens module (autofocus) |
6 mm | Multi color | FHV7X-C032-H06-MC | FHV7X-M032-H06-MC | |
Red | --- | FHV7X-M032-H06-R | ||||
White | FHV7X-C032-H06-W | FHV7X-M032-H06-W | ||||
IR | --- | FHV7X-M032-H06-IR | ||||
19 mm | Multi color | FHV7X-C032-H19-MC | FHV7X-M032-H19-MC | |||
Red | --- | FHV7X-M032-H19-R | ||||
White | FHV7X-C032-H19-W | FHV7X-M032-H19-W | ||||
IR | --- | FHV7X-M032-H19-IR | ||||
Standard
lens module (autofocus) |
6 mm | Multi color | FHV7X-C032-S06-MC | FHV7X-M032-S06-MC | ||
Red | --- | FHV7X-M032-S06-R | ||||
White | FHV7X-C032-S06-W | FHV7X-M032-S06-W | ||||
IR | --- | FHV7X-M032-S06-IR | ||||
9 mm | Multi color | FHV7X-C032-S09-MC | FHV7X-M032-S09-MC | |||
Red | --- | FHV7X-M032-S09-R | ||||
White | FHV7X-C032-S09-W | FHV7X-M032-S09-W | ||||
IR | --- | FHV7X-M032-S09-IR | ||||
12 mm | Multi color | FHV7X-C032-S12-MC | FHV7X-M032-S12-MC | |||
Red | --- | FHV7X-M032-S12-R | ||||
White | FHV7X-C032-S12-W | FHV7X-M032-S12-W | ||||
IR | --- | FHV7X-M032-S12-IR | ||||
16 mm | Multi color | FHV7X-C032-S16-MC | FHV7X-M032-S16-MC | |||
Red | --- | FHV7X-M032-S16-R | ||||
White | FHV7X-C032-S16-W | FHV7X-M032-S16-W | ||||
IR | --- | FHV7X-M032-S16-IR | ||||
25 mm | Multi color | FHV7X-C032-S25-MC | FHV7X-M032-S25-MC | |||
Red | --- | FHV7X-M032-S25-R | ||||
White | FHV7X-C032-S25-W | FHV7X-M032-S25-W | ||||
IR | --- | FHV7X-M032-S25-IR | ||||
6.3 million
pixels |
High-speed
lens module (autofocus) |
6 mm | Multi color | FHV7X-C063R-H06-MC | FHV7X-M063R-H06-MC | |
Red | --- | FHV7X-M063R-H06-R | ||||
White | FHV7X-C063R-H06-W | FHV7X-M063R-H06-W | ||||
IR | --- | FHV7X-M063R-H06-IR | ||||
19 mm | Multi color | FHV7X-C063R-H19-MC | FHV7X-M063R-H19-MC | |||
Red | --- | FHV7X-M063R-H19-R | ||||
White | FHV7X-C063R-H19-W | FHV7X-M063R-H19-W | ||||
IR | --- | FHV7X-M063R-H19-IR | ||||
Standard
lens module (autofocus) |
6 mm | Multi color | FHV7X-C063R-S06-MC | FHV7X-M063R-S06-MC | ||
Red | --- | FHV7X-M063R-S06-R | ||||
White | FHV7X-C063R-S06-W | FHV7X-M063R-S06-W | ||||
IR | --- | FHV7X-M063R-S06-IR | ||||
9 mm | Multi color | FHV7X-C063R-S09-MC | FHV7X-M063R-S09-MC | |||
Red | --- | FHV7X-M063R-S09-R | ||||
White | FHV7X-C063R-S09-W | FHV7X-M063R-S09-W | ||||
IR | --- | FHV7X-M063R-S09-IR | ||||
12 mm | Multi color | FHV7X-C063R-S12-MC | FHV7X-M063R-S12-MC | |||
Red | --- | FHV7X-M063R-S12-R | ||||
White | FHV7X-C063R-S12-W | FHV7X-M063R-S12-W | ||||
IR | --- | FHV7X-M063R-S12-IR | ||||
16 mm | Multi color | FHV7X-C063R-S16-MC | FHV7X-M063R-S16-MC | |||
Red | --- | FHV7X-M063R-S16-R | ||||
White | FHV7X-C063R-S16-W | FHV7X-M063R-S16-W | ||||
IR | --- | FHV7X-M063R-S16-IR | ||||
25 mm | Multi color | FHV7X-C063R-S25-MC | FHV7X-M063R-S25-MC | |||
Red | --- | FHV7X-M063R-S25-R | ||||
White | FHV7X-C063R-S25-W | FHV7X-M063R-S25-W | ||||
IR | --- | FHV7X-M063R-S25-IR |
* For the focal length and horizontal field of view, refer to specifications and optical charts of the lens module (Catalog).
Item | Model | ||
---|---|---|---|
Polarization Filter | For visible light | FHV-XPL | |
Polarization Filter | For both infrared light and visible light | FHV-XPL-IR | |
Diffusion Filter | FHV-XDF |
Required to ensure IP67 protection without using a lighting module.
Item | Model | |
---|---|---|
Waterproof Hood for Lens Modules | FHV-XHD-LEM | |
Waterproof Hood for C-mount Lens (Short) *1 | FHV-XHD-S | |
Waterproof Hood for C-mount Lens (Long) *2 | FHV-XHD-L |
Item | Cable length | Model | |
---|---|---|---|
I/O Cable (Bend Resistant) *1 | 2m | FHV-VDB2 2M | |
3m | FHV-VDB2 3M | ||
5m | FHV-VDB2 5M | ||
10m | FHV-VDB2 10M | ||
20m | FHV-VDB2 20M | ||
I/O Cable (Bend Resistant, Right-angle) *1 | 2m | FHV-VDLB2 2M | |
3m | FHV-VDLB2 3M | ||
5m | FHV-VDLB2 5M | ||
10m | FHV-VDLB2 10M | ||
20m | FHV-VDLB2 20M | ||
I/O Cable (Super Bend Resistant) *1 | 5m | FHV-VDBX2 5M | |
10m | FHV-VDBX2 10M | ||
I/O Cable (Super Bend Resistant, Right-angle) *1 | 5m | FHV-VDLBX2 5M | |
10m | FHV-VDLBX2 10M | ||
Ethernet Cable (Bend Resistant) | 2m | FHV-VNB2 2M | |
3m | FHV-VNB2 3M | ||
5m | FHV-VNB2 5M | ||
10m | FHV-VNB2 10M | ||
20m | FHV-VNB2 20M | ||
Ethernet Cable (Bend Resistant, Right-angle) | 2m | FHV-VNLB2 2M | |
3m | FHV-VNLB2 3M | ||
5m | FHV-VNLB2 5M | ||
10m | FHV-VNLB2 10M | ||
20m | FHV-VNLB2 20M | ||
Ethernet Cable (Super Bend resistant) | 5m | FHV-VNBX2 5M | |
10m | FHV-VNBX2 10M | ||
Ethernet Cable (Super Bend resistant, Right-angle) | 5m | FHV-VNLBX2 5M | |
10m | FHV-VNLBX2 10M | ||
External Light Conversion Cable for MDMC Light/
Photometric Stereo Light |
0.1m | FHV-VFLX-GD |
*1. The FHV-VDB2/VDLB2/VDBX2/VDLBX2 I/O Cable cannot be connected when the smart camera data unit is used.
Use the FHV-VUB2/VULB2/VUBX2/VULBX2 Smart Camera Data Unit Cable.
Item | Model | |
---|---|---|
Paralle linterface | FHV-SDU10 | |
EtherCAT interface | FHV-SDU30 |
Item | Cable length | Model | ||
---|---|---|---|---|
Smart Camera data unit cable(Bend resistant) *1 | 2m | FHV-VUB2 2M | ||
3m | FHV-VUB2 3M | |||
5m | FHV-VUB2 5M | |||
10m | FHV-VUB2 10M | |||
20m | FHV-VUB2 20M | |||
Smart Camera data unit cable(Bend resistant, Right-angle) *1 | 2m | FHV-VULB2 2M | ||
3m | FHV-VULB2 3M | |||
5m | FHV-VULB2 5M | |||
10m | FHV-VULB2 10M | |||
20m | FHV-VULB2 20M | |||
Smart Camera data unit cable(Super Bend resistant) *1 | 5m | FHV-VUBX2 5M | ||
10m | FHV-VUBX2 10M | |||
Smart Camera data unit cable(Super Bend resistant, Right-angle)
*1 |
5m | FHV-VULBX2 5M | ||
10m | FHV-VULBX2 10M | |||
Parallel I/O Cable | 2m | XW2Z-S013-2 | ||
5m | XW2Z-S013-5 | |||
Parallel I/O Cable for Connector-terminal Conversion Unit
Connector-Terminal Block Conversion Units can be connected (Terminal Blocks Recommended Products: OMRON XW2R-[]34G-T) |
0.5m | XW2Z-050EE | ||
1m | XW2Z-100EE | |||
1.5m | XW2Z-150EE | |||
2m | XW2Z-200EE | |||
3m | XW2Z-300EE | |||
5m | XW2Z-500EE | |||
Connector-Terminal Block
Conversion Units, Generalpurpose devices *2 |
Phillips screw | --- | XW2R-J34GD-T | |
Slotted screw (rise up) | --- | XW2R-E34GD-T | ||
Push-in spring | --- | XW2R-P34GD-T |
*1. The FHV-VDB2/VDLB2/VDBX2/VDLBX2 I/O Cable cannot be connected when this cable is used.
*2. Refer to the XW2R datasheet for details.
Item | Model | ||
---|---|---|---|
Base Mount for Smart Cameras and Lighting Controllers | FHV-XMT-7 | ||
Base Mount for Lighting Controllers | FHV-XMT-7-TCC | ||
Light Cover (for replacement) *1 | FHV-XCV | ||
Waterproof Cap (for replacement) | for Ethernet Connecter | FHV-XWC-ECN | |
for Light Connecter | FHV-XWC-LCN | ||
Waterproof Packing *2
(for replacement, 5 pcs) |
for Camera | FHV-XWP-CAM | |
for Lighting Module | FHV-XWP-LTM | ||
for Waterproof Hood | FHV-XWP-HD-SL | ||
Light-shielding for Lighting Module (for replacement, 3 pcs) *3 | FHV-XLS-LTM | ||
Cover for High-speed Lens Module
(for replacement, cover 1pcs, screws 5 pcs (including one spare piece)) |
FHV-XFC-LEM-H | ||
Cover for Standard Lens Module
(for replacement, cover 1pcs, screws 5 pcs (including one spare piece)) |
FHV-XFC-LEM-S | ||
Cover for C-mount Lens
(for replacement, cover 1pcs, screws 5 pcs (including one spare piece)) |
FHV-XFC-C | ||
--- | Screw for microSD card cover (for replacement, 10 pcs) | FHV-XSCR-MSD |
Item | Descriptions | Model | ||
---|---|---|---|---|
--- | External Lights | LED | FLV Series | |
High-brightness LED | FL-BR/DR Series | |||
Photometric Stereo Light | FL-PS Series | |||
MDMC Light
(Built-in lighting controller) |
FL-MD Series | |||
--- | Lighting controller | LED | FLV-TCC/ATC | |
High-brightness LED | FL-TCC/STC | |||
For photometric Stereo Light | FL-TCC1PS | |||
Industrial Switching Hubs for
EtherNet/IP and Ethernet |
5 port | Current consumption:
0.07 A |
W4S1-05D |
Refer to the Vision Accessory Catalog (Cat. No. Q198) for details.
Resolution | Camera Model | Size of image
element |
Recommended lens | ||
---|---|---|---|---|---|
Standard
Lens |
Telecentric
Lens |
Vibrations and Shocks
Resistant Lens |
|||
0.4 million-pixel | FHV7X-[]004 | 1/2.9” equivalent | SV-V Series | VS-TCH Series | VS-MCA Series
Non-telecentric Macro VS-MC Series |
1.6 million-pixel | FHV7X-[]016 | 1/2.9” equivalent | |||
3.2 million-pixel | FHV7X-[]032 | 1/1.8” equivalent | SV-H Series | ||
5 million-pixel | FHV7X-[]060 | 2/3” equivalent | |||
6.3 million-pixel | FHV7X-[]063R | 1/1.8” equivalent | |||
12 million-pixel | FHV7X-[]120R | 1/1.7” equivalent |
Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT.
Item | Appearance | Recommended
manufacturer |
Cable
length (m) |
Model |
---|---|---|---|---|
Cable with Connectors on Both Ends
(RJ45/RJ45) Standard RJ45 plugs type *1 Wire Gauge and Number of Pairs: AWG26, 4-pair Cable Cable Sheath material: LSZH *2 Cable color: Yellow *3 |
OMRON | 0.3 | XS6W-6LSZH8SS30CM-Y | |
0.5 | XS6W-6LSZH8SS50CM-Y | |||
1 | XS6W-6LSZH8SS100CM-Y | |||
2 | XS6W-6LSZH8SS200CM-Y | |||
3 | XS6W-6LSZH8SS300CM-Y | |||
5 | XS6W-6LSZH8SS500CM-Y | |||
Cable with Connectors on Both Ends
(RJ45/RJ45) Rugged RJ45 plugs type *1 Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Light blue |
OMRON | 0.3 | XS5W-T421-AMD-K | |
0.5 | XS5W-T421-BMD-K | |||
1 | XS5W-T421-CMD-K | |||
2 | XS5W-T421-DMD-K | |||
5 | XS5W-T421-GMD-K | |||
10 | XS5W-T421-JMD-K | |||
Cable with Connectors on Both Ends
(M12 Straight/M12 Straight) Shield Strengthening Connector cable *4 M12/Smartclick Connectors Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Black |
OMRON | 0.5 | XS5W-T421-BM2-SS | |
1 | XS5W-T421-CM2-SS | |||
2 | XS5W-T421-DM2-SS | |||
3 | XS5W-T421-EM2-SS | |||
5 | XS5W-T421-GM2-SS | |||
10 | XS5W-T421-JM2-SS | |||
Cable with Connectors on Both Ends
(M12 Straight/RJ45) Shield Strengthening Connector cable *4 M12/Smartclick Connectors Rugged RJ45 plugs type Wire Gauge and Number of Pairs: AWG22, 2-pair Cable Cable color: Black |
OMRON | 0.5 | XS5W-T421-BMC-SS | |
1 | XS5W-T421-CMC-SS | |||
2 | XS5W-T421-DMC-SS | |||
3 | XS5W-T421-EMC-SS | |||
5 | XS5W-T421-GMC-SS | |||
10 | XS5W-T421-JMC-SS |
*1 Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m, 1 m, 1.5 m, 2 m,
3 m, 5 m, 7.5 m, 10 m, 15 m, 20 m.
Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m,
10 m, 15 m.
For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2 The lineup features Low Smoke Zero Halogen cables for in-cabinet use and PUR cables for out-of-cabinet use.
Although the LSZH cable is single shielded, its communications and noise characteristics meet the standards.
*3 Cables colors are available in yellow, green, and blue.
*4 For details, contact your OMRON representative.
Item | Recommended
manufacturer |
Model | |
---|---|---|---|
Products for EtherCAT
(1000BASE-T/100BASE-TX) Wire gauge and number of pairs: AWG24, 4-pair cable |
Cable | Hitachi Metals, Ltd. | NETSTAR-C5E SAB 0.5 x 4P CP *1 |
Kuramo Electric Co. | KETH-SB *1 | ||
RJ45 Connector | Panduit Corporation | MPS588-C *1 | |
Products for EtherCAT
(100BASE-TX/10BASE-T) Wire gauge and number of pairs: AWG22, 2-pair cable |
Cable | Kuramo Electric Co. | KETH-PSB-OMR *2 |
JMACS Japan Co., Ltd. | PNET/B *2 | ||
RJ45 Assembly
Connector |
OMRON | XS6G-T421-1 *2 |
*1 We recommend you to use the above Cable and RJ45 Connector together.
*2 We recommend you to use the above Cable and RJ45 Assembly Connector together.
Ask Advantech about the warranty period and coverage of this product.
Item | Model | Recommended manufacturer | |
---|---|---|---|
Touch Panel Monitor | PPC-310-OMR | Advantech
Find your local office on the Advantech website https://www.advantech.com/contact/offices/ |
|
ARM VESA Standard
(A-CLEVER) for PPC Series |
PPC-ARM-A03 | ||
Wall mount kit for PPC Series | PPC-174T-WL-MTE | ||
Stand for PPC Series | PPC-Stand-A1E | ||
ADP A/D 100-240V 90W 19V W/PFC | 96PSA-A90W19OT-3 | ||
Power cord 3P UL 10 A 125 V 1.8 m | 1700001524 | ||
Power cord 3P Europe
(WS-010+083) 1.83 m |
170203183C | ||
Power cord 3P/3P PSE 1.8 m | 1700008921-11 | ||
Power cord 3P CCC (China) 1.8 m | 96CB-POWER-B-1.8M |
Recommended Industrial Touch Panel IPC/ Monitor
If you require a more industrial solution or larger screensizes, our FHV7 smart camera's work perfect with Omron's Industrial PC systems (e.g. NYP-series)
Find your preferred Industrial PC systems at: NYP
Please purchase a DVD and licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. The license does not include the DVD.
Item | Specifications | Model | ||
---|---|---|---|---|
Number of
licenses |
Media | |||
Sysmac
Studio Standard Edition Ver.1.[][] |
The Sysmac Studio is the software that
provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCat Slave, and the HMI. This software provides functions of the Vision Edition. Refer to your local OMRON website for details such as supported models and functions. |
--
(Media only) |
Sysmac Studio
(32bit) DVD *1 |
SYSMAC-SE200D |
--
(Media only) |
Sysmac Studio
(64bit) DVD *1 |
SYSMAC-SE200D-64 | ||
1 license *2 | --- | SYSMAC-SE201L | ||
Sysmac
Studio Vision Edition Ver.1.[][] *3 |
Sysmac Studio Vision Edition is a limited
license that provides selected functions required for Vision Sensor FH-series/ Smart Camera FHV7-series/ FQ-M-series settings. |
1 license | --- | SYSMAC-VE001L |
*1. The same media is used for both the Standard Edition and the Vision Edition.
*2. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).
*3. This product is a license only. You need the Sysmac Studio Standard Edition DVD media to install it.
last update: April 1, 2024