Item | VT-M121-6 | VT-M121-10 | ||
---|---|---|---|---|
Installation
part |
Power supply voltage | (Single phase) allowable variation range | ||
Operating air pressure/Flow rate | 0.3~0.6MPa | |||
Operating air temperature range | 10~35℃ | |||
Operating humidity range | 35~80%RH (No condensation) | |||
External dimensions (WxDxH) | 910 x 1234 x 1600mm *Not including the protrusion, signal tower | |||
Weight | Approximately 520kg | |||
Mechanism
part |
Carrier system | Belt conveyor carrier system with width adjustment mechanism | ||
Carrier height | from floor surface 900±20mm *Adjust by adjuster foot | |||
Conveyor width adjustment | 50~460mm | |||
Carrier clearance | Top 55mm, Bottom 50mm | |||
Inspection range (XxYxZ) | 510 x 460 x 60mm | |||
Allowable carrier height | Less than 4kg | |||
Illumination
part |
Camera | 1200 mega pixel CMOS camera (FH-SCX12) | ||
Pixel resolution | 6μm/Pixel | 10μm/Pixel | ||
Depth of eld | Approximately 1mm | Approximately 3mm | ||
Illumination | MDMC Illumination (FL-MD180MC, Full color simulated coaxial epi
illumination + Full color three dome illumination) |
|||
Inspection
function |
Test object | LED PCB, CMOS sensor PCB, Ceramic PCB, Millimeter wave radar,
Aluminium PCB, IGBT power module, Metal processed product, Connector, Motor stator |
||
Object size | Min. 50mm x 50mm~Max. 510mm x 460mm | |||
Inspection
item |
Dimension
measurement |
Component position, Component rotation, Component distance,
Terminal distance, External dimensions ,Concentricity, Hole diameter.. |