Page top

D4BL

Guard Lock Safety-door Switch

D4BL

Die-cast aluminum body Key holding force of 700 N

• Auxiliary release key ensures easy maintenance and unlocks the door in the case of a power failure.

• Die-cast aluminum body incorporating a switch box with degree of protection satisfying IP67, UL, and CSA TYPE6P, 13.

• Equipped with a horizontal and vertical conduit outlet.

• Models incorporating easy-to-see indicators for monitoring and those using an adjustable Operation Key for a swinging door are available.

• The mounting direction of the head can be changed to allow the Operation Key to be inserted from four directions.