Use this legend when determining the product specifications from the model number. Select models from Ordering Information for orders.
Common Terminal Blocks with Visible Indicators
last update: September 14, 2020
Use this legend when determining the product specifications from the model number. Select models from Ordering Information for orders.
Appearance and
internal wiring |
Maximum Conductor
Cross Section Fine Stranded (mm2) |
Number
of pins |
Color of
Short Bars |
Weight (g) | Model |
---|---|---|---|---|---|
1.5 | 8 | Red | Approx. 16 | XW6T-COM1.5X8RD | |
Blue | XW6T-COM1.5X8BL | ||||
Yellow | XW6T-COM1.5X8YL | ||||
12 | Red | Approx. 23 | XW6T-COM1.5X12RD | ||
Blue | XW6T-COM1.5X12BL | ||||
Yellow | XW6T-COM1.5X12YL | ||||
16 | Red | Approx. 29 | XW6T-COM1.5X16RD | ||
Blue | XW6T-COM1.5X16BL | ||||
Yellow | XW6T-COM1.5X16YL | ||||
20 | Red | Approx. 36 | XW6T-COM1.5X20RD | ||
Blue | XW6T-COM1.5X20BL | ||||
Yellow | XW6T-COM1.5X20YL | ||||
40 | Red | Approx. 68 | XW6T-COM1.5X40RD | ||
Blue | XW6T-COM1.5X40BL | ||||
Yellow | XW6T-COM1.5X40YL | ||||
2.5 | 8 | Red | Approx. 28 | XW6T-COM2.5X8RD | |
Blue | XW6T-COM2.5X8BL | ||||
Yellow | XW6T-COM2.5X8YL | ||||
12 | Red | Approx. 41 | XW6T-COM2.5X12RD | ||
Blue | XW6T-COM2.5X12BL | ||||
Yellow | XW6T-COM2.5X12YL | ||||
16 | Red | Approx. 53 | XW6T-COM2.5X16RD | ||
Blue | XW6T-COM2.5X16BL | ||||
Yellow | XW6T-COM2.5X16YL | ||||
20 | Red | Approx. 65 | XW6T-COM2.5X20RD | ||
Blue | XW6T-COM2.5X20BL | ||||
Yellow | XW6T-COM2.5X20YL | ||||
40 | Red | Approx. 126 | XW6T-COM2.5X40RD | ||
Blue | XW6T-COM2.5X40BL | ||||
Yellow | XW6T-COM2.5X40YL |
Appearance and
internal wiring |
Applicable Terminal Blocks | Model | Application |
---|---|---|---|
XW6T-COM1.5X[][][][] | XW6T-COM1.5 | This is a Terminal Block for addition.
By using it with Short Bars as a set, Addition of the common points is available. Always attach the end cover after addition to prevent electrical shock. (Refer to Catalog for details.) |
|
XW6T-COM2.5X[][][][] | XW6T-COM2.5 |
Appearance | Applicable Terminal Blocks | Number of
poles |
Covering
color |
Model* | Application |
---|---|---|---|---|---|
XW6T-COM1.5X[][][][] | 2 | Red (RD)
Blue (BL) Yellow (YL) |
XW5S-P1.5-2[] | Used for crossover
wiring between Terminal Blocks. |
|
3 | XW5S-P1.5-3[] | ||||
4 | XW5S-P1.5-4[] | ||||
5 | XW5S-P1.5-5[] | ||||
10 | XW5S-P1.5-10[] | ||||
XW6T-COM2.5X[][][][] | 2 | Red (RD)
Blue (BL) Yellow (YL) |
XW5S-P2.5-2[] | ||
3 | XW5S-P2.5-3[] | ||||
4 | XW5S-P2.5-4[] | ||||
5 | XW5S-P2.5-5[] | ||||
10 | XW5S-P2.5-10[] |
Appearance | Applicable Terminal
Blocks |
Model | Application |
---|---|---|---|
XW6T-COM1.5X[][][][] | XW6E-COM1.5 | This part is required to prevent electrical shock.
Attach end covers for the Terminal Blocks before use on the following parts. (Refer to Catalog for details.) • Exposed metal surface of the last Terminal Block • Any Terminal Block that is next to a different shape of Terminal Blocks. |
|
XW6T-COM2.5X[][][][] | XW6E-COM2.5 |
Appearance | Width (mm) | Model | Application |
---|---|---|---|
6 | XW5Z-EP6 | End Brackets are installed on the both ends of the Terminal Blocks to
prevent them from moving on DIN Track. |
last update: September 14, 2020