Model | XW6T-COM1.5X[][][][] | XW6T-COM2.5X[][][][] | ||||
---|---|---|---|---|---|---|
Appearance | ||||||
Applicable
wire sizes *1 |
Standard wire | 0.08 mm2 to 1.5 mm2 | 0.14 mm2 to 2.5 mm2 | |||
Solid wire | 0.14 mm2 to 1.5 mm2 | 0.14 mm2 to 4.0 mm2 | ||||
Stranded wire with
ferrule with Plastic sleeve |
0.14 mm2 to 0.75 mm2 (1.5 mm2) *2 | 0.14 mm2 to 2.5 mm2 | ||||
Dimensions | A × 78 × 31.3 (Dimension A…8 pins: 9.2,
12 pins: 12.7, 16 pins: 16.2, 20 pins: 19.7, 40 pins: 37.2) |
A × 82.6 × 36.1 (Dimension
A…8 pins: 12.6, 12 pins: 17.8, 16 pins: 23.0, 20 pins: 28.2, 40 pins: 54.2) |
||||
Rated voltage | 500 V | 800 V | ||||
Rated cuurent *3 | 17.5 A | 24 A | ||||
IEC rated voltage | 500 V | 800 V | ||||
IEC rated current *3 | 17.5 A/1.5 mm2 | 24 A/2.5 mm2 | ||||
Usage Group (UG) | B, C | D | B, C | |||
UL rated voltage | 300 V | 51 to 150 V | 151 to
300 V |
301 to
600 V |
600 V | |
UL rated current *3 | 15 A/AWG14
(solid wires) 10 A/AWG16 |
15 A/AWG14
(solid wires) 10 A/AWG16 |
10 A/
AWG16 |
5 A/AWG
16-20 |
20 A/AWG12 (solid wire),
15 A/AWG14 |
|
Withstand voltage | 1,890 VAC for 1 min (leakage current: 1 mA max.) | 2,000 VAC for 1 min (leakage
current: 1 mA max.) |
||||
End Cover | XW6E-COM1.5 | XW6E-COM2.5 | ||||
Special tool | XW4Z-00B | XW4Z-00B | ||||
Applicable nameplates | Commercially available nameplate with 9.5 mm
width and 0.5 mm thickness |
Commercially available
nameplate with 9.5 mm width and 0.5 mm thickness |