Appearance | Marking area | Working distance | Model |
---|---|---|---|
90 × 90 mm | 170 ±10 mm | MX-Z2000H-V1 | |
160 × 160 mm | 220 ±10 mm | MX-Z2050H-V1 | |
160 × 160 mm | 220 ±10 mm | MX-Z2055H-V1 * |
Fiber Laser Marker
last update: July 12, 2021
Appearance | Marking area | Working distance | Model |
---|---|---|---|
90 × 90 mm | 170 ±10 mm | MX-Z2000H-V1 | |
160 × 160 mm | 220 ±10 mm | MX-Z2050H-V1 | |
160 × 160 mm | 220 ±10 mm | MX-Z2055H-V1 * |
* Faster marking for resins and plastics films (It is a specification with a thicker marking line width)
An activation key is required to use EE mode (Energy Enhanced Mode)
Description | Model |
---|---|
Energy Enhanced mode (License) | MX-9230 |
Appearance | Item | Length | Model |
---|---|---|---|
(PSE, UL) plug type B | 2.9 m | MX-9301 | |
(VDE, AS) plug type F | 2.9 m | MX-9302 |
The following peripherals are used in the basic system configuration. Prepare them as necessary.
Item name | Specification |
---|---|
Monitor | • DVI-D input specification
• VGA input specification (15-pin, 3 rows) Number of pixels: 1,024 × 768 pixels or more (Recommended) |
Keyboard | USB connector specification
(standard-A connector in rear face of controller) |
Mouse | USB connector specification
(standard-A connector in rear face of controller) |
A cable that connects to the controller RS-232C / RS-422A serial port (D-sub-15-pin connector).
Appearance | Length (L) | Model |
---|---|---|
5 m | MX-9160-5M |
By using MX-9161 for the MX-Z2000H series interlock connector, it is possible to make it compatible with the MX-Z2000H-V1 connector.
Appearance | Model |
---|---|
MX-9161 |
Appearance | Item | Model |
---|---|---|
Air filter for controller | MX-9011 | |
For MX-Z2000H series fan for marker head | MX-9022 | |
For MX-Z2000H series fan for marker controller | MX-9023 | |
For MX-Z2000H series cover glass bracket (W) | MX-9034 | |
Cover glass | MX-9031 | |
Bracket releaser | MX-9032 | |
Marker head power supply cable | MX-9410 | |
Marker head control cable | MX-9411 |
Please refer to Finder Option catalogue (Cat. No. Q255) to select image processing system.
Appearance | Item | Description | Model |
---|---|---|---|
Camera attachment | For MX-Z2000 | MX-9150 | |
For MX-Z2050/Z2055 | MX-9151 | ||
Camera mount | For FQ2 camera | MX-915A-FQ2 | |
For FZ/FH camera | MX-915A-FZ | ||
For FZ/FH camera (500 M pixels) | MX-915A-S5M2 |
This product is to be used according to the built-in form when incorporating laser marker MX-Z2000H series into equipment compatible with machine instructions (2006/42/EC) EN60204-1.
Description | Model |
---|---|
Button operation part (white) x 2, light-shielding tape, control stop button cover | MX-9190 |
Use protective goggles with an optical density (OD value) of 6 or more for a wavelength of 1064 nm and which can be used to confirm laser radiation warnings.
last update: July 12, 2021