Page top

MX-Z2000H-V1 Series

Fiber Laser Marker

MX-Z2000H-V1 Series

Great for either deep or shallow engraving in metals, marking on plastics/resins or plastic films, and for fine processing. Mark anything from electronic parts to automotive parts.

Item Specification
MX-Z2000H-V1 MX-Z2050H-V1/
MX-Z2055H-V1 *1
Processing
laser
Type Fiber laser Wavelength: 1,062 nm
Laser class Class 4 (JIS C6802 2014)
Average output 20 W (Fiber laser transmitter output)
Laser output mode Standard mode/EE mode *2
Repetition frequency Standard mode 10 kHz to 1,000 kHz in 0.1-kHz steps
EE mode *2, 10 kHz to 100 kHz in 0.1-kHz steps
Pulse-train width
(pattern) setting
Standard mode 7.5 to 300 ns (15 patterns)
EE mode *2, 150 to 450 ns (3 patterns)
Guide laser
and focus
pointer
Type Semiconductor laser Wavelength: 655 nm
Laser class Class 2 (JIS C6802 2014)
Optical
specifica-
tions
Marking area 90 × 90 mm 160 × 160 mm
Working distance 170 ± 10 mm 220 ± 10 mm
Scanning
specifica-
tions
Scan speed 1 to 12,000 mm/s
Marking resolution 2 mm 4 mm
Details of
marking
Text Type:
English alphabet (upper/lower case letters) / numbers / symbols /
hiragana / katakana / kanji (JIS level 1, level 2) /
other languages (UNICODE (Basic Multilingual Panel))

Printable fonts:
• TrueType font
• Stroke font (original / original2 / OCR-A /OCR-B / SEMI / LM font)
Bar code CODE39/NW-7/ITF/CODE128/JAN
GS1 Databar Omni-directional/GS1 Databar Truncated/
GS1 Databar Limited/GS1 Databar Expanded
2D code QR code / Micro QR code / DataMatrix (ECC200) /
GS1 DataMatrix (ECC200)
Shape Fixed point / Straight line / Rectangle / Circle / Arc
3D shapes Slope / Step / Cylinder / Truncated Cone / Sphere
Image and CAD BMP / JPG / PNG / DXF
Setting Number of marking
data registrations
10,000
Number of block
registrations
2,048
Text setting (setting
interval)
0.1 to 120 mm (0.001 mm)
Cable Fiber cable 4.5 m, Minimum bending radius: 100 mm
Marker head control
cable
Marker head power
supply cable
5 m, Minimum bending radius: 100 mm
External
interface
Terminal block and
I/O connector
Terminal block input: 20 pins (NPN/PNP)
Terminal block output: 14 pins (NPN/PNP)
I/O connector input/output: 37 pins (NPN/PNP)
Interlock terminal: input/output 12 pins
Serial
communications
RS-232C / RS-422A
Ethernet
communication
No procedure (TCP), EtherNet IP™
1000BASE-T, 100BASE-TX, 10BASE-T
Power supply voltage 100 to 120 VAC Frequency 50/60 Hz
200 to 240 VAC Frequency 50/60 Hz
Overvoltage category II
Power consumption At 100 VAC: Maximum 390 VA
At 200 VAC: Maximum 420 VA
Environ-
mental
resistance
Operating
temperature *3
0 to 40 °C
Operating humidity 35 to 85% RH (No condensation)
Storage temperature -10 to 60 °C (No freezing)
Storage humidity 35 to 85% RH (No condensation)
Operating height
above sea level
3000 m max.
Pollution degree 2
Protective structure (head) IP65 *4 *5
Cooling method Forced air cooling
Weight Marker head Approx. 15 kg
Controller Approx. 25 kg
Size Marker head W140 × H230 × D415 mm (excluding projections)
Controller W225 × H430 × D390 mm (excluding projections)
Installation
direction
Marker head All directions of up, down, left and right (Intake vent on the left side face
must not be blocked.)
Controller Must be installed vertically.
USB interface *6 • For USB memory (standard-A connector in front face of controller)
• For keyboard/mouse (standard-A connector in rear face of controller)
Attached software *7 Offline editing software
• Font logo editor *8+A29:D47A15:D47A9:D47C44C41:D47A1C41:D47

*1. Bold specifications
*2. EE mode: Energy Enhanced mode (optional)
      To use EE mode, you need the EE mode activation key MX-9230.
*3. Continuously emitting a laser beam for a long time will cause the internal head temperature to rise. This could cause the
      protection function to stop marking. If the protection function operates, wait some time before using the laser again, or
      use air conditioning or the like to lower the ambient temperature prior to use.
*4. The electronic and optical components of the head are placed within an IP65 enclosure.
*5. The head of this product has a protective structure that withstands harsh environment under specified conditions such
      as the environment, length of time, and testing methods listed in IEC 60529 (JIS C 0920). Its operations under
      conditions other than specified are not guaranteed.
*6. Do not use the USB interface for anything other than specified. Also, do not connect anything to the type B connector on
      the front of the controller.
*7. The following environment is needed to operate the "offline editing software" and "font logo editor."
      [Compatible functions] PC with USB port [Compatible OS] Microsoft Windows®7/8/8.1/10 [CPU and memory] Depends
      on OS specification [Free hard disk space] At least 1 GB [Display resolution] At least 1,024 × 768 pixels
*8. Only the Shift-JIS character codes can be saved with the Font logo editor.