Order according to the format described in Ordering Information.
Manual Motor Starter (Motor Protection Circuit Breaker)
last update: April 20, 2020
Order according to the format described in Ordering Information.
Rated current (A)
(Values in ( ) are the current setting range) |
Model |
---|---|
0.16 (0.1-0.16) | J7MC-3P-E16 |
0.25 (0.16-0.25) | J7MC-3P-E25 |
0.40 (0.25-0.4) | J7MC-3P-E4 |
0.63 (0.4-0.63) | J7MC-3P-E63 |
1 (0.63-1) | J7MC-3P-1 |
1.6 (1-1.6) | J7MC-3P-1E6 |
2.5 (1.6-2.5) | J7MC-3P-2E5 |
4 (2.5-4) | J7MC-3P-4 |
6.3 (4-6.3) | J7MC-3P-6 |
10 (6.3-10) | J7MC-3P-10 |
13 (9-13) | J7MC-3P-13 |
16 (11-16) | J7MC-3P-16 |
20 (14-20) | J7MC-3P-20 |
Rated current (A)
(Values in ( ) are the current setting range) |
Model |
---|---|
0.16 (0.1-0.16) | J7MC-3R-E16 |
0.25 (0.16-0.25) | J7MC-3R-E25 |
0.40 (0.25-0.4) | J7MC-3R-E4 |
0.63 (0.4-0.63) | J7MC-3R-E63 |
1 (0.63-1) | J7MC-3R-1 |
1.6 (1-1.6) | J7MC-3R-1E6 |
2.5 (1.6-2.5) | J7MC-3R-2E5 |
4 (2.5-4) | J7MC-3R-4 |
6.3 (4-6.3) | J7MC-3R-6 |
10 (6.3-10) | J7MC-3R-10 |
13 (9-13) | J7MC-3R-13 |
16 (11-16) | J7MC-3R-16 |
20 (14-20) | J7MC-3R-20 |
Model | Auxiliary contact |
---|---|
J73MC-W-10 | SPST-1NO |
J73MC-W-01 | SPST-1NC |
Model | Auxiliary contact |
---|---|
J73MC-K-10 | SPST-1NO |
J73MC-K-01 | SPST-1NC |
Model | Minimum order (bag) | |
---|---|---|
For main unit | J77MC-A | 1
(10 pcs./bag) |
For optional unit
(For auxiliary contact unit and alarm contact unit) |
J77MC-B |
For selection of J7MC for each motor capacity, refer to the following table.
3-phase standard motor capacity
and full load current (reference values) |
MMS | Magnetic contactor
model |
|||
---|---|---|---|---|---|
Main circuit voltage | Capacity [kW] | Current [A] | Standard
type model |
High-performance
type model |
|
200-240 VAC | 0.03 | 0.24 | J7MC-3P-E25 | J7MC-3R-E25 | J7KC-12 |
0.06 | 0.37 | J7MC-3P-E4 | J7MC-3R-E4 | ||
0.1 | 0.68 | J7MC-3P-1 | J7MC-3R-1 | ||
0.2 | 1.3 | J7MC-3P-1E6 | J7MC-3R-1E6 | ||
0.4 | 2.3 | J7MC-3P-2E5 | J7MC-3R-2E5 | ||
0.75 | 3.5 | J7MC-3P-4 | J7MC-3R-4 | ||
1.5 | 6.9 | J7MC-3P-10 | J7MC-3R-10 | ||
2.2 | 9.5 | ||||
2.2 | 9.5 | J7MC-3P-13 | J7MC-3R-13 | ||
3.7 | 15.5 | J7MC-3P-16 | J7MC-3R-16 | --- | |
3.7 | 15.5 | J7MC-3P-20 | J7MC-3R-20 | --- | |
380-440 VAC | 0.02 | 0.1 | J7MC-3P-E16 | J7MC-3R-E16 | J7KC-12 |
0.06 | 0.21 | J7MC-3P-E25 | J7MC-3R-E25 | ||
0.1 | 0.34 | J7MC-3P-E4 | J7MC-3R-E4 | ||
0.12 | 0.41 | J7MC-3P-E63 | J7MC-3R-E63 | ||
0.2 | 0.65 | J7MC-3P-1 | J7MC-3R-1 | ||
0.4 | 1.15 | J7MC-3P-1E6 | J7MC-3R-1E6 | ||
0.75 | 1.8 | J7MC-3P-2E5 | J7MC-3R-2E5 | ||
1.5 | 3.5 | J7MC-3P-4 | J7MC-3R-4 | ||
2.2 | 4.8 | J7MC-3P-6 | J7MC-3R-6 | ||
3.7 | 7.8 | J7MC-3P-10 | J7MC-3R-10 | ||
5.5 | 10.5 | J7MC-3P-13 | J7MC-3R-13 | ||
7.5 | 13.5 | J7MC-3P-16 | J7MC-3R-16 | --- | |
11 | 20 | J7MC-3P-20 | J7MC-3R-20 | --- |
Note: The 3-phase motor full load current is a reference value. When applying, check the full load current of the motor you will use.
Model |
---|
PFP-100N |
PFP-50N |
Model |
---|
PFP-100N2 |
Model |
---|
PFP-M |
Model |
---|
PFP-S |
Note: 1. Order the DIN Rails (Order Separately) in units of ten.
2. Rails conform to DIN standards.
last update: April 20, 2020