Page top

D4GS-N

Slim Safety Door Switch

D4GS-N

Slim Safety Door Switches with IP67 Rating

Caution: All units are in millimeters unless otherwise indicated.

Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions. Dimensions in parentheses are
          reference values.

Switches

D4GS-N[]R-[]

D4GS-N Dimensions 3












Operating characteristics

D4GS-N Dimensions 4

D4GS-N[]T-[]

D4GS-N Dimensions 5

Note: There are fluctuations in the contact ON/OFF timing for Switches with multiple poles (2NC, 2NC/1NO, or 3NC).
          Confirm performance before application.

Operation Keys

D4GS-NK1

D4GS-N Dimensions 8

D4GS-NK2

D4GS-N Dimensions 9

D4GS-NK4

D4GS-N Dimensions 10

D4GS-NK4-2

D4GS-N Dimensions 11

With Operation Key Inserted

D4GS-N[]R-[] + D4GS-NK1

D4GS-N Dimensions 13

D4GS-N[]T-[] + D4GS-NK1

D4GS-N Dimensions 14

D4GS-N[]R-[] + D4GS-NK2

D4GS-N Dimensions 15

D4GS-N[]T-[] + D4GS-NK2

D4GS-N Dimensions 16

*9. Insertion radii apply when the rotational center of the Operation Key is in line with a line extending from the front or top Head surface.

D4GS-N[]R-[] + D4GS-NK4

D4GS-N Dimensions 18

Note 1. When determining the operation key insertion radius, adjust the adjusting screw so that the tip of the operation
             key is positioned to the center of the key insertion hole of the Switch.
         2. The operation key cannot be inserted or adjusted in a direction different from the one shown above.
              Use the D4GS-NK1 or D4GS-NK2 if necessary.

D4GS-N[]T-[] + D4GS-NK4

D4GS-N Dimensions 19

Note 1. When determining the operation key insertion radius, adjust the adjusting screw so that the tip of the operation
             key is positioned to the center of the key insertion hole of the Switch.
         2. The operation key cannot be inserted or adjusted in a direction different from the one shown above.
              Use the D4GS-NK1 or D4GS-NK2 if necessary.

D4GS-N[]R-[] + D4GS-NK4-2

D4GS-N Dimensions 20

D4GS-N[]T-[] + D4GS-NK4-2

D4GS-N Dimensions 21

* Insertion radii apply when the rotational center of the Operation Key is in line with a line extending from the front or top Head surface.