Page top

NXR-ILM08C-EIT

Environment-resistive Remote Terminal NXR-series IO-Link Master Unit for EtherNet/IP™

NXR-ILM08C-EIT

Streamline commissioning and maintenance of production equipment. Simple, easy, and quick - Reduce Availability Loss and Quality Loss!

Streamline commissioning and maintenance efforts and stabilize operation

Since conventional commissioning and maintenance methods via field networks are insufficient for modern manufacturing sites, some problems, such as increase in MTTR and commissioning time, are arising.
As a solution to these problems, OMRON analyzed unnecessary and inefficient work in production processes, and developed NXR Series that comes equipped with various functions to save time and ensure uninterrupted operation.

NXR-ILM08C-EIT Features 1

Features of NXR Environment-resistive Remote Terminal

No control panel required thanks to IP67 protection

NXR-ILM08C-EIT Features 3

Data utilization with reduced wiring

Adding the IO-Link I/O hub simplifies wiring while providing the capability of data utilization.

NXR-ILM08C-EIT Features 4

Simple and quick setup and commissioning

Batch device setting using CX-ConfiguratorFDT

NXR-ILM08C-EIT Features 6

Automatic setting of IO-Link parameters on the configuration tool and transfer of remote terminal and IO-Link device settings from the controller significantly reduce setup time by 90%*1.
*1. Compared with OMRON’s NX Series in May 2020.

NXR-ILM08C-EIT Features 7

Stable operation by visualizing communication quality

NXR-ILM08C-EIT Features 8

Quantified Ethernet and IO-Link communication statuses allow you to find network cabling errors before operation. During operation, the communication statuses can be monitored, making it possible to check the system before it suddenly stops.

NXR-ILM08C-EIT Features 9

*1. The NJ/NX CPU Units and NY Industrial PCs support EtherCAT.

Short MTTR by easy replacement and quick recovery

I/O cable and communication cable diagnostics

NXR-ILM08C-EIT Features 11

The remote terminal reports approximate locations of disconnections or short circuits in Ethernet cables, and detects disconnections or short circuits in I/O cables.

NXR-ILM08C-EIT Features 12