Not all combinations are possible. Refer to List of Models in Ordering Information, below.
Switch Mode Power Supply (240/480/960-W Models)
last update: November 6, 2023
Not all combinations are possible. Refer to List of Models in Ordering Information, below.
Power
rating |
Rated input voltage | Rated output
voltage (VDC) |
Rated output
current |
Maximum boost
current |
Model |
---|---|---|---|---|---|
240 W | Three-phase / two-phase 380 to
480 VAC (Allowable range: Three-phase / two-phase 320 to 576 VAC, 450 to 810 VDC) |
24 V | 10 A | 15 A | S8VK-WB24024 |
48 V | 5 A | 7.5 A | S8VK-WB24048 | ||
480 W | 24 V | 20 A | 30 A | S8VK-WB48024 | |
48 V | 10 A | 15 A | S8VK-WB48048 | ||
960 W | 24 V | 40 A | 60 A | S8VK-WB96024 | |
48 V | 20 A | 30 A | S8VK-WB96048 |
Product name | Model |
---|---|
Front Mounting Bracket (for 240 W) | S82Y-VKW20F |
Front Mounting Bracket (for 480 W) | S82Y-VKW40F |
Front Mounting Bracket (for 960 W) | S82Y-VKW90F |
Part name | Model |
---|---|
End Plate | PFP-M |
last update: November 6, 2023