Relays with Forcibly Guided Contacts
Compact, Slim Relays Conforming to EN Standards
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G7SA-4A2B DC18 | Safety relay, 4PST-NO, DPST-NC, 18 VDC |
G7SA-4A2B DC21 | Safety relay, 4PST-NO, DPST-NC, 21 VDC |
G7SA-4A2B DC24 | Safety relay, 4PST-NO, DPST-NC, 24 VDC |
G7SA-4A2B DC48 | Safety relay, 4PST-NO, DPST-NC, 48 VDC |
G7SA-5A1B DC110 | Safety relay, 5PST-NO, SPST-NC, 110 VDC |
G7SA-5A1B DC12 | Safety relay, 5PST-NO, SPST-NC, 12 VDC |
G7SA-5A1B DC18 | Safety relay, 5PST-NO, SPST-NC, 18 VDC |
G7SA-5A1B DC21 | Safety relay, 5PST-NO, SPST-NC, 21 VDC |
G7SA-5A1B DC24 | Safety relay, 5PST-NO, SPST-NC, 24 VDC |
G7SA-5A1B DC48 | Safety relay, 5PST-NO, SPST-NC, 48 VDC |