Page top

G9SA

Safety Relay Unit

G9SA

The G9SA Series Offers a Complete Line-up of Compact Units

(Unit: mm)

G9SA-301
G9SA-501
G9SA-321-T[]
G9SA-TH301

G9SA Dimensions 1

Note 1: The OFF-delay time setting switch is found on the G9SA-321-T[] only.
          2: The K1 to K4 indicators light when the NO contacts of internal relays K1 to K4 close.
* Do not remove unless an Expansion Unit is being used.

G9SA-EX301
G9SA-EX031-T[]

G9SA Dimensions 2

Note 1: The OFF-delay time setting switch is found on the G9SA-EX031-T[] only.
          2: The K1 and K2 indicators light when the NO contacts of internal relays K1 and K2 close.