Safety Limit Switch
Robust safety limit switch with metal housing Slow-action and snap-action contact with certified direct opening operation certification.
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() | General load, IP67, Snap action, 1NC/1NO, Roller lever, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Snap action, 1NC/1NO, Roller lever, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Snap action, 1NC/1NO, Adjustable roller lever, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Snap action, 1NC/1NO, Top plunger, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Snap action, 1NC/1NO, Top roller plunger, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Slow action, 1NC/1NO, Roller lever, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Slow action, 1NC/1NO, Top roller plunger, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Slow action, 2NC, Roller lever, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Slow action, 2NC, Roller lever, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Slow action, 2NC, Top roller plunger, G1/2 (PF1/2), Front mounting |
![]() | General load, IP67, Slow action, 2NC, Roller lever, M20, Front mounting |
![]() | General load, IP67, Slow action, 2NC, Top plunger, M20, Front mounting |
![]() | General load, IP67, Slow action, 2NC, Top roller plunger, M20, Front mounting |