Page top

E3X-DA-N

Digital Fiber Amplifier

E3X-DA-N

The Ultimate Fiber Amplifier for Maximum Ease of Use and High Performance

(Unit: mm)

Unless otherwise specified, the tolerance class IT16 is used for dimensions in this data sheet.

Pre-wired Amplifiers
E3X-DA11-N, E3X-DAG11-N, E3X-DA21-N E3X-DAH11-N, E3X-DAB11-N, E3X-DAB41-N
E3X-DA41-N, E3X-DAG41-N, E3X-DA51-N E3X-DAH41-N, E3X-DA11D

E3X-DA-N Dimensions 2

*1. The Mounting Bracket can also be used on side A.
*2. E3X-DA11-N/DA41-N/DAB11-N: 4-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.2
       mm2;
       Insulationdiameter: 1.1 mm).
       Standard length: 2 m.
       E3X-DA21-N/DA51-N: 4-dia. vinyl-insulated round cable with 4 conductors (Conductor cross section: 0.2 mm2;
       Insulation diameter:1.1 mm).
       Standard length: 2 m.
Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Amplifier Units if they are mounted
          side by side.

Pre-wired Amplifiers, Water-resistant Models
E3X-DA11V
E3X-DA41V

E3X-DA-N Dimensions 3

*1. The Mounting Bracket can also be used on side A.
*2. 4-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.2 mm2;
       Insulation diameter: 1.1 mm).
       Standard length: 2 m.

Pre-wired Amplifiers, Twin-output Models
E3X-DA11TW
E3X-DA41TW

E3X-DA-N Dimensions 4

*1. The Mounting Bracket can also be used on side A.
*2. 4-dia. vinyl-insulated round cable with 4 conductors (Conductor cross section: 0.2 mm2;
       Insulation diameter: 1.1 mm).
       Standard length: 2 m.
Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Amplifier Units if they are mounted
          side by side.

Amplifiers with Standard Connectors
E3X-DA6, E3X-DAG6, E3X-DA7, E3X-DAH6
E3X-DA8, E3X-DAB8, E3X-DA9, E3X-DAG8
E3X-DAB6, E3X-DAH8, E3X-DA6D, E3X-DA6-P

E3X-DA-N Dimensions 5

Amplifiers with M8 Connectors, Water-resistant Models
E3X-DA14V
E3X-DA44V

E3X-DA-N Dimensions 6

Amplifiers with Standard Connectors, Twin-output Models
E3X-DA6TW
E3X-DA8TW

E3X-DA-N Dimensions 7

Amplifiers with Connectors

Master Connectors
E3X-CN11
E3X-CN21

E3X-DA-N Dimensions 9

Slave Connectors
E3X-CN12
E3X-CN22

E3X-DA-N Dimensions 10

Mobile Console

E3X-MC11

E3X-DA-N Dimensions 12