Page top

E3X-SD

Simple Fiber Amplifier

E3X-SD

The Standard for Fiber Amplifiers with Simple Operation and High Performance

Amplifier Units

Type Digital display and direct key setting
Standard models
Model E3X-SD[]
Light source (wavelength) Red LED (620 nm)
Power supply voltage 12 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption 960 mW max. (Power supply: 24 V, Current consumption: 40 mA max.)
Control output Open-collector output (NPN or PNP)
Load power supply: 26.4 V max., Load current: 50 mA max. (Residual voltage: 1.5 V max.)
Light-ON/Dark-ON mode selector
Response time Operate or reset: 200 μs max.
Sensitivity adjustment UP/DOWN direct key setting, teaching
Protection circuits Power supply reverse polarity protection, output short-circuit protection, output
reverse polarity protection
Timer function ON/OFF-delay timer: 10 ms (each fixed)
Mutual interference
prevention
Up to 5 Amplifiers (optically synchronized)
Ambient illumination Receiver side
Incandescent lamp: 10,000 lux max.
Sunlight: 20,000 lux max.
Ambient temperature range Operating:
Groups of 1 to 3 Amplifiers: -25°C to 55°C
Groups of 4 to 11 Amplifiers: -25°C to 50°C
Groups of 12 to 16 Amplifiers: -25°C to 45°C
Storage: -30°C to 70°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Insulation resistance 20 MΩ. min. (at 500 VDC)
Dielectric strength 1,000 VAC at 50/60 Hz for 1 minute (*)
Vibration resistance Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z
directions
Shock resistance Destruction: 500 m/s2, for 3 times each in X, Y and Z directions
Degree of protection IEC 60529 IP50 (with Protective Cover attached)
Connection method Pre-wired (standard cable length: 2 m), or connector
Weight (packed state) Pre-wired model: Approx. 100 g, Model with connector: Approx. 55 g
Material Case Polybutylene terephthalate (PBT)
Cover Polycarbonate
Accessories Instruction manual

* Models with connectors have a dielectric strength of 500 VAC.

Amplifier Unit Connectors

Model E3X-CN11
Rated current 2.5 A
Rated voltage 50 V
Contact resistance 20 mΩ max. (20 mVDC max., 100 mA max.)
(The above figure is for connection to the Amplifier Unit and the adjacent Connector. It does
not include the conductor resistance of the cable.)
Number of insertions Destruction: 50 times (for connection to the Amplifier Unit and the adjacent Connector)
Material Housing Polybutylene terephthalate (PBT)
Contact Phosphor bronze/gold-plated nickel
Weight (packed state) Approx. 55 g

Sensing Distance

Through-beam Models

Model E3X-SD[]
Type Standard
models
Standard
models
Flexible
(new standard)
E32-T11R/E32-T12R/E32-T15XR/E32-TC200BR (B4R) 280
E32-T14LR/E32-T15YR/E32-T15ZR 110
E32-T21R/E32-T22R/E32-T222R/E32-T25XR/E32-TC200FR (F4R) 60
E32-T24R/E32-T25YR/E32-T25ZR 30
Standard E32-TC200/E32-T12/E32-T15X/E32-TC200B (B4) 400
E32-T14L/E32-T15Y/E32-T15Z 240
E32-TC200A 360
E32-TC200E/E32-T22/E32-T222/E32-T25X/E32-TC200F (F4) 100
E32-T24/E32-T25Y/E32-T25Z 90
Break resistant E32-T11/E32-T12B/E32-T15XB 360
E32-T21/E32-T221B/E32-T22B 100
E32-T25XB 75
Fluorine coating E32-T11U 360
Special-
beam
models
Long distance,
high power
E32-T17L 14000
E32-TC200 + E39-F1 3000
E32-T11R + E39-F1 2100
E32-T11 + E39-F1 2000
E32-T14 1800
E32-T11L/E32-T12L 700
E32-T11L + E39-F2 500
E32-T11R + E39-F2 220
E32-T11 + E39-F2 360
E32-T21L/E32-T22L 200
Ultracompact,
ultrafine sleeve
E32-T223R 60
E32-T33-S5 20
E32-T333-S5 5
E32-T334-S5 2.5
Fine beam
(narrow vision field)
E32-T22S 1000
E32-T24S 700
Area sensing E32-T16PR 450
E32-T16P 600
E32-T16JR 390
E32-T16J 520
E32-T16WR 690
E32-T16W 920
E32-T16 1500
E32-M21 300
Environment
resistive
models
Heat resistant E32-T51 400
E32-T54 130
E32-T81R-S 180
E32-T61-S + E39-F2 390
E32-T61-S + E39-F1 3000
E32-T84S-S 700
E32-T61-S 300
Chemical resistant E32-T11F 1050
E32-T12F 1600
E32-T14F 200
E32-T51F 700
E32-T81F-S 350
Vacuum resistant E32-T51V 100
E32-T51V + E39-F1V 600
E32-T54V 65
E32-T54V + E39-F1V 390
E32-T84SV 250

Reflective Models

Model E3X-SD[]
Type Standard models
Standard
models
Flexible
(new standard)
E32-D11R/E32-D12R/E32-D15XR/
E32-DC200BR (B4R)
90
E32-D14LR 16
E32-D15YR/E32-D15ZR 20
E32-D211R/E32-D21R/E32-D22R/E32-D25XR/
E32-DC200FR (F4R)
15
E32-D24R 7
E32-D25YR/E32-D25ZR 4
Standard E32-DC200/E32-D15X/E32-DC200B (B4) 150
E32-D12 120
E32-D14L 40
E32-D15Y/E32-D15Z 50
E32-D211/E32-DC200E/E32-D22/E32-D25X/
E32-DC200F (F4)
36
E32-D24 15
E32-D25Y/E32-D25Z 10
Break resistant E32-D11/E32-D15XB 90
E32-D21B/E32-D221B 35
E32-D21/E32-D22B 15
E32-D25XB 25
Fluorine coating E32-D11U 90
Special-
beam
models
Long distance,
high power
E32-D16 40 to 400
E32-D11L 200
E32-D21L/E32-D22L 50
Ultracompact,
ultrafine sleeve
E32-D33 10
E32-D331 1.5
Coaxial,
small spot
E32-CC200R 75
E32-CC200 150
E32-D32L 80
E32-C31/E32-D32 40
E32-C42 + E39-F3A Spot diameter of 0.1 to 0.6 mm at
6 to 15 mm.
E32-D32 + E39-F3A Spot diameter of 0.5 to 1 mm at
6 to 15 mm.
E32-C41 + E39-F3A-5 Spot diameter of 0.1 mm at 7 mm.
E32-C31 + E39-F3A-5 Spot diameter of 0.5 mm at 7 mm.
E32-C41 + E39-F3B Spot diameter of 0.2 mm at 17 mm.
E32-C31 + E39-F3B Spot diameter of 0.5 mm at 17 mm.
E32-C31 + E39-F3C Spot diameter of 4 mm max. at
0 to 20 mm.
Area sensing E32-D36P1 75
Retro-reflective E32-R21 + E39-R3 (provided) 10 to 250
E32-R16 + E39-R1 (provided) 150 to 1500
Convergent-
reflective
E32-L25/E32-L25A 3.3
E32-L24S 0 to 4
E32-L24L 2 to 6 (center 4)
E32-L25L 5.4 to 9 (center 7.2)
E32-L86 4 to 10
E32-L16 0 to 15
Environment
resistive
models
Heat resistant E32-D51 120
E32-D81R/E32-D61 45
E32-D73 30
Chemical
resistant
E32-D12F 50
E32-D14F 20