Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3Z-B61 0.5M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), NPN open collector, Pre-wired model, 0.5 m |
E3Z-B61 2M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), NPN open collector, Pre-wired model, 2 m |
E3Z-B61 5M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), NPN open collector, Pre-wired model, 5 m |
E3Z-B62 0.5M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), NPN open collector, Pre-wired model, 0.5 m |
E3Z-B62 2M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), NPN open collector, Pre-wired model, 2 m |
E3Z-B62 5M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), NPN open collector, Pre-wired model, 5 m |
E3Z-B66 | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), NPN open collector, M8 connector models |
E3Z-B67 | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), NPN open collector, M8 connector models |
E3Z-B81 0.5M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), PNP open collector, Pre-wired model, 0.5 m |
E3Z-B81 2M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), PNP open collector, Pre-wired model, 2 m |
E3Z-B82 0.5M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), PNP open collector, Pre-wired model, 0.5 m |
E3Z-B82 2M | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), PNP open collector, Pre-wired model, 2 m |
E3Z-B86 | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), PNP open collector, M8 connector models |
E3Z-B87 | Compact Photoelectric Sensor for clear, plastic bottles with Built-in Amplifier, Square type, Sensing distance: 0.5 to 2 m (when using the E39-R1S), PNP open collector, M8 connector models |
E3Z-D61 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, NPN open collector, Pre-wired model, 0.5 m |
E3Z-D61 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, NPN open collector, Pre-wired model, 2 m |
E3Z-D61 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, NPN open collector, Pre-wired model, 5 m |
E3Z-D61K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, NPN open collector, Pre-wired model, 2 m |
E3Z-D61K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, NPN open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-D62 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, Pre-wired model, 0.5 m |