Page top

Item list of E3Z

Compact Photoelectric Sensor with Built-in Amplifier

Compact Photoelectric Sensor with Built-in Amplifier E3Z

The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 113

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
Model NumberDescription
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (0.5 m), Remote control input
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m), Remote control input
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (5 m), Remote control input
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (0.5 m), Remote control input
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m), Remote control input
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (5 m)
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (0.5 m)
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (0.5 m)
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Sensing distance: 80 to 500 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Diffuse-reflective, Sensing distance: 5 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (0.5 m)
Diffuse-reflective, Sensing distance: 5 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 5 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (5 m)
Diffuse-reflective, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 5 to 100 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired M8 connector models (0.3 m)
Diffuse-reflective, Sensing distance: 1 m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (0.5 m)

All Items 1 - 20 of 113

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6