Page top

Item list of E3Z

Compact Photoelectric Sensor with Built-in Amplifier

Compact Photoelectric Sensor with Built-in Amplifier E3Z

The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 66

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
Diffuse-reflective, Sensing distance: 1 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 1 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired M8 connector models (0.3 m)
Diffuse-reflective, Sensing distance: 5 to 100 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Diffuse-reflective, Sensing distance: 1 m, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Sensing distance: 25mm (slot width), Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m), 1 beam
Sensing distance: 25mm (slot width), Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m), 2 beams
Sensing distance: 25mm (slot width), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m), 1 beam
Sensing distance: 25mm (slot width), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m), 2 beams
Diffuse-reflective, Sensing distance: 60 to 120 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 60 to 120 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Limited Reflective, Sensing distance: 10 to 50 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Diffuse-reflective, Sensing distance: 60 to 120 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 60 to 120 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Limited Reflective, Sensing distance: 10 to 50 mm, Light-ON/Dark-ON selectable, PNP output, M8 connector models
Distance-setting, Sensing distance: 20 to 200 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 2 to 80 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 20 to 200 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Distance-setting, Sensing distance: 2 to 80 mm, Light-ON/Dark-ON selectable, NPN output, M8 connector models
Distance-setting, Sensing distance: 20 to 200 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Distance-setting, Sensing distance: 2 to 80 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)

All Items 21 - 40 of 66

  1. 1
  2. 2
  3. 3
  4. 4