Page top

Item list of E3Z

Compact Photoelectric Sensor with Built-in Amplifier

Compact Photoelectric Sensor with Built-in Amplifier E3Z

The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.

Displaying individual registered product index. Select and click for details.

Count

All Items 61 - 80 of 122

Model Number Description
Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 60 to 120 mm, PNP open collector, Pre-wired model, 2 m
Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 60 to 120 mm, PNP open collector, Pre-wired model, 5 m
Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 10 to 50 mm, PNP open collector, Pre-wired model, 2 m
Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 60 to 120 mm, PNP open collector, M8 connector models
Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 10 to 50 mm, PNP open collector, M8 connector models
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, Pre-wired model, 0.5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, Pre-wired model, 2 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, Pre-wired model, 5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, Pre-wired model, 0.5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, Pre-wired model, 2 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, Pre-wired model, 5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, M8 connector models
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, M8 connector models
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, Pre-wired model, 0.5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, Pre-wired model, 2 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, Pre-wired model, 5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, PNP open collector, Pre-wired model, 0.5 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, PNP open collector, Pre-wired model, 2 m
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, M8 connector models
Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, PNP open collector, M8 connector models

All Items 61 - 80 of 122