Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3Z-L81 2M | Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 60 to 120 mm, PNP open collector, Pre-wired model, 2 m |
E3Z-L81 5M | Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 60 to 120 mm, PNP open collector, Pre-wired model, 5 m |
E3Z-L83 2M | Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 10 to 50 mm, PNP open collector, Pre-wired model, 2 m |
E3Z-L86 | Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 60 to 120 mm, PNP open collector, M8 connector models |
E3Z-L88 | Small photoelectric sensor with built-in amplifier (transparent glasses type), Square type, Sensing distance: 10 to 50 mm, PNP open collector, M8 connector models |
E3Z-LS61 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, Pre-wired model, 0.5 m |
E3Z-LS61 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, Pre-wired model, 2 m |
E3Z-LS61 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, Pre-wired model, 5 m |
E3Z-LS63 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, Pre-wired model, 0.5 m |
E3Z-LS63 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, Pre-wired model, 2 m |
E3Z-LS63 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, Pre-wired model, 5 m |
E3Z-LS66 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, NPN open collector, M8 connector models |
E3Z-LS68 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, NPN open collector, M8 connector models |
E3Z-LS81 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, Pre-wired model, 0.5 m |
E3Z-LS81 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, Pre-wired model, 2 m |
E3Z-LS81 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, Pre-wired model, 5 m |
E3Z-LS83 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, PNP open collector, Pre-wired model, 0.5 m |
E3Z-LS83 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, PNP open collector, Pre-wired model, 2 m |
E3Z-LS86 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 20 to 200 mm, PNP open collector, M8 connector models |
E3Z-LS88 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 2 to 80 mm, PNP open collector, M8 connector models |