Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3Z-D62 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, Pre-wired model, 2 m |
E3Z-D62 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, Pre-wired model, 5 m |
E3Z-D62K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, Pre-wired model, 2 m |
E3Z-D62K 5M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, Pre-wired model, 5 m |
E3Z-D62K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-D66 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, NPN open collector, M8 connector models |
E3Z-D67 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, NPN open collector, M8 connector models |
E3Z-D81 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, PNP open collector, Pre-wired model, 0.5 m |
E3Z-D81 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, PNP open collector, Pre-wired model, 2 m |
E3Z-D81 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, PNP open collector, Pre-wired model, 5 m |
E3Z-D81K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, PNP open collector, Pre-wired model, 2 m |
E3Z-D81K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, PNP open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-D82 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, PNP open collector, Pre-wired model, 0.5 m |
E3Z-D82 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, PNP open collector, Pre-wired model, 2 m |
E3Z-D82 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, PNP open collector, Pre-wired model, 5 m |
E3Z-D82K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, PNP open collector, Pre-wired model, 2 m |
E3Z-D82K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, PNP open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-D86 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm, PNP open collector, M8 connector models |
E3Z-D87 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 1 m, PNP open collector, M8 connector models |
E3Z-G61 0.5M | Grooved type photoelectric sensor, Grooved Type, Sensing distance: 25 mm, NPN open collector, 1 axes, Pre-wired model, 0.5 m |