Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3Z-T61K 5M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, Pre-wired model, 5 m |
E3Z-T61K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, Pre-wired M8 connector, 0.3 m |
E3Z-T62 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 30 m, NPN open collector, Pre-wired model, 2 m |
E3Z-T66 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, M8 connector models |
E3Z-T66A | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, NPN open collector, M8 connector models |
E3Z-T67 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 30 m, NPN open collector, M8 connector models |
E3Z-T81 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, Pre-wired model, 0.5 m |
E3Z-T81 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, Pre-wired model, 2 m |
E3Z-T81 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, Pre-wired model, 5 m |
E3Z-T81A 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, PNP open collector, Pre-wired model, 2 m |
E3Z-T81A 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, PNP open collector, Pre-wired model, 5 m |
E3Z-T81K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, Pre-wired model, 2 m |
E3Z-T81K 5M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, Pre-wired model, 5 m |
E3Z-T81K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-T82 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 30 m, PNP open collector, Pre-wired model, 2 m |
E3Z-T86 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, PNP open collector, M8 connector models |
E3Z-T86A | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, PNP open collector, M8 connector models |
E3Z-T87 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 30 m, PNP open collector, M8 connector models |
XS3F-M421-402-A | Round Water-resistant Connector, Socket on One Cable End, M8 Screw-on, Straight, 4 poles, Standard cable, 2 m |
XS3F-M421-405-A | Round Water-resistant Connector, Socket on One Cable End, M8 Screw-on, Straight, 4 poles, Standard cable, 5 m |