Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier
The Improved E3T Series with Easier, Smoother Mounting and Installation
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3T-CD11 2M | Small cylindrical type photoelectric sensor with built-in amplifier, Diffuse-reflective, Sensing distance 3 to 50 mm, Top view, NPN output, Light-ON |
E3T-CD13 2M | Small cylindrical type photoelectric sensor with built-in amplifier, Diffuse-reflective, Sensing distance 3 to 50 mm, Top view, PNP output, Dark-ON |
E3T-CT12 2M | Small cylindrical type photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 1 m, Top view, NPN output, Dark-ON |
E3T-CT14 2M | Small cylindrical type photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 1 m, Top view, PNP output, Light-ON |
E3T-CT22S 2M | Small cylindrical type photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 500 mm, Side view, NPN output, Dark-ON |
E3T-CT24S 2M | Small cylindrical type photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 500 mm, Side view, PNP output, Light-ON |
E3T-FD11 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Light-ON, Red light, M2 mounting, 2 m |
E3T-FD11 5M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Light-ON, Red light, M2 mounting, 5 m |
E3T-FD11M 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Light-ON, Red light, M3 mounting, 2 m |
E3T-FD11M 5M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Light-ON, Red light, M3 mounting, 5 m |
E3T-FD12 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Dark-ON, Red light, M2 mounting, 2 m |
E3T-FD12 5M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Dark-ON, Red light, M2 mounting, 5 m |
E3T-FD12M 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Dark-ON, Red light, M3 mounting, 2 m |
E3T-FD12M 5M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, NPN output, Dark-ON, Red light, M3 mounting, 5 m |
E3T-FD13 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, PNP output, Dark-ON, Red light, M2 mounting, 2 m |
E3T-FD13 5M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, PNP output, Dark-ON, Red light, M2 mounting, 5 m |
E3T-FD13M 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, PNP output, Dark-ON, Red light, M3 mounting, 2 m |
E3T-FD14 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, PNP output, Light-ON, Red light, M2 mounting, 2 m |
E3T-FD14 5M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, PNP output, Light-ON, Red light, M2 mounting, 5 m |
E3T-FD14M 2M | Ultraflat photoelectric sensor, Diffuse-reflective, Sensing distance 5 to 30 mm, PNP output, Light-ON, Red light, M3 mounting, 2 m |