Page top

Item list of E3T

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier E3T

The Improved E3T Series with Easier, Smoother Mounting and Installation

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 40

  1. 1
  2. 2
Model NumberDescription
Diffuse-reflective, Sensing distance: 5 to 30 mm, Light-ON, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 5 to 30 mm, Dark-ON, NPN output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 5 to 30 mm, Light-ON, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 5 to 30 mm, Dark-ON, PNP output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 15 mm, Light-ON, NPN output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 15 mm, Dark-ON, NPN output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 15 mm, Light-ON, PNP output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 15 mm, Dark-ON, PNP output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 30 mm, Light-ON, NPN output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 30 mm, Dark-ON, NPN output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 30 mm, Light-ON, PNP output, Pre-wired models (2 m)
BGS reflective, Sensing distance: 1 to 30 mm, Dark-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: 500mm, Light-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: 500mm, Dark-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: 500mm, Light-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: 500mm, Dark-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: 300mm, Light-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: 300mm, Dark-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: 300mm, Light-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: 300mm, Dark-ON, PNP output, Pre-wired models (2 m)

All Items 1 - 20 of 40

  1. 1
  2. 2