Page top

Item list of E3T

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier E3T

The Improved E3T Series with Easier, Smoother Mounting and Installation

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 40

  1. 1
  2. 2
Model NumberDescription
Limited Reflective, Sensing distance: 5 to 15 mm, Light-ON, NPN output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 15 mm, Dark-ON, NPN output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 15 mm, Light-ON, PNP output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 15 mm, Dark-ON, PNP output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 30 mm, Light-ON, NPN output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 30 mm, Dark-ON, NPN output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 30 mm, Light-ON, PNP output, Pre-wired models (2 m)
Limited Reflective, Sensing distance: 5 to 30 mm, Dark-ON, PNP output, Pre-wired models (2 m)
Retro-reflective without M.S.R. function, Sensing distance: 30 to 200 mm, Light-ON, NPN output, Pre-wired models (2 m)
Retro-reflective without M.S.R. function, Sensing distance: 30 to 200 mm, Dark-ON, NPN output, Pre-wired models (2 m)
Retro-reflective without M.S.R. function, Sensing distance: 30 to 200 mm, Light-ON, PNP output, Pre-wired models (2 m)
Retro-reflective without M.S.R. function, Sensing distance: 30 to 200 mm, Dark-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 1 m, Light-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 1 m, Dark-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 1 m, Light-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 1 m, Dark-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 300 mm, Light-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 300 mm, Dark-ON, NPN output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 300 mm, Light-ON, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: to 300 mm, Dark-ON, PNP output, Pre-wired models (2 m)

All Items 21 - 40 of 40

  1. 1
  2. 2