Page top

E3S-A

Built-in Amplifier Photoelectric Sensor (Medium Size)

Caution: All units are in millimeters unless otherwise indicated.

E3S-A Built-in Amplifier Photoelectric Sensor

Through-beam Sensors (Horizontal)

Pre-wired Sensors

E3S-AT11/21/31/41 (Receiver)

E3S-A Dimensions 4
E3S-A Dimensions 5

E3S-AT11/31 (Emitter)

E3S-A Dimensions 6

E3S-AT21/41(Emitter)

E3S-A Dimensions 7
E3S-A Dimensions 8

Note:Models numbers for Through-beam Sensors (E3S-AT[]1) are for sets that include both the Emitter and Receiver.
The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-AT11-L 2M), the model number of the Receiver, by adding "-D" (example: E3S-AT11-D 2M). Refer to Lineup to confirm model numbers for Emitter and Receivers.

Sensors with Standard Connectors

E3S-AT16/36 (Receiver)

E3S-A Dimensions 11
E3S-A Dimensions 12

E3S-AT16/36 (Emitter)

E3S-A Dimensions 13
E3S-A Dimensions 14

Note: Models numbers for Through-beam Sensors (E3S-AT[]6) are for sets that include both the Emitter and Receiver.
          The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-AT16-L),
          the model number of the Receiver, by adding "-D" (example: E3S-AT16-D). Refer to Ordering Information to
          confirm model numbers for Emitter and Receivers.

Through-beam Sensors (Vertical)

Pre-wired Sensors

E3S-AT61/71/81/91 (Receiver)

E3S-A Dimensions 18
E3S-A Dimensions 19

E3S-AT61/81 (Emitter)

E3S-A Dimensions 20
E3S-A Dimensions 21

E3S-AT71/91 (Emitter)

E3S-A Dimensions 22

Note:Models numbers for Through-beam Sensors (E3S-AT[]1) are for sets that include both the Emitter and Receiver.
The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-AT61-L 2M), the model number of the Receiver, by adding "-D" (example: E3S-AT61-D 2M). Refer to Lineup to confirm model numbers for Emitter and Receivers.

Connector Sensors

E3S-AT66/86 (Receiver)

E3S-A Dimensions 25
E3S-A Dimensions 26

E3S-AT66/86 (Emitter)

E3S-A Dimensions 27
E3S-A Dimensions 28

Note: Models numbers for Through-beam Sensors (E3S-AT[]6) are for sets that include both the Emitter and Receiver.
          The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-AT66-L),
          the model number of the Receiver, by adding "-D" (example: E3S-AT66-D). Refer to Ordering Information to
          confirm model numbers for Emitter and Receivers.

Retro-reflective Sensors (Horizontal)

Pre-wired Sensors

E3S-AR11/21/31/41

E3S-A Dimensions 32
E3S-A Dimensions 33

Sensors with Connectors

E3S-AR16/36

E3S-A Dimensions 35
E3S-A Dimensions 36

Retro-reflective Sensors (Vertical)

Pre-wired Sensors

E3S-AR61/71/81/91

E3S-A Dimensions 39
E3S-A Dimensions 40

Sensors with Connectors

E3S-AR66/86

E3S-A Dimensions 42
E3S-A Dimensions 43

Diffuse-reflective Sensors (Horizontal)

Pre-wired Sensors

E3S-AD11/12/13/21/22/23/31/32/33/41/42/43

E3S-A Dimensions 46
E3S-A Dimensions 47

Sensors with Connectors

E3S-AD16/17/18/36/37/38

E3S-A Dimensions 49
E3S-A Dimensions 50

Diffuse-reflective Sensors (Vertical)

Pre-wired Sensors

E3S-AD61/62/63/71/72/73/81/82/83/91/92/93

E3S-A Dimensions 53
E3S-A Dimensions 54

Sensors with Connectors

E3S-AD66/67/68/86/87/88

E3S-A Dimensions 56
E3S-A Dimensions 57

Accessories (Order Separately)

Insert-type Long Slit (For Through-beam Model)
E39-S46

E3S-A Dimensions 59

Filters for Mutual Interference Prevention (For Through-beam Model)
E39-E6

E3S-A Dimensions 60

Optical Axis Confirmation Reflector (For Through-beam Model)
E39-R5

E3S-A Dimensions 61