Page top

E3S-A

Built-in Amplifier Photoelectric Sensor (Medium Size)

Built-in Amplifier Photoelectric Sensors

Sensing
method
Appearance Connection
method
Sensing
distance
Functions Model
NPN output PNP output
Through-
beam
Sensors
*1
Horizontal
410_lu_1_1
Pre-wired 7 m
(Red light)
--- E3S-AT11 2M
Emitter E3S-AT11-L
Receiver E3S-AT11-D
E3S-AT31 2M
Emitter E3S-AT31-L
Receiver E3S-AT31-D
410_lu_1_7 E3S-AT21 2M
Emitter E3S-AT21-L
Receiver E3S-AT21-D
E3S-AT41 2M
Emitter E3S-AT41-L
Receiver E3S-AT41-D
Connector
(M12)
--- E3S-AT16
Emitter E3S-AT16-L
Receiver E3S-AT16-D
E3S-AT36
Emitter E3S-AT36-L
Receiver E3S-AT36-D
Vertical
410_lu_1_2
Pre-wired --- E3S-AT61 2M
Emitter E3S-AT61-L
Receiver E3S-AT61-D
E3S-AT81 2M
Emitter E3S-AT81-L
Receiver E3S-AT81-D
410_lu_1_7 E3S-AT71 2M
Emitter E3S-AT71-L
Receiver E3S-AT71-D
E3S-AT91 2M
Emitter E3S-AT91-L
Receiver E3S-AT91-D
Connector
(M12)
--- E3S-AT66
Emitter E3S-AT66-L
Receiver E3S-AT66-D
E3S-AT86
Emitter E3S-AT86-L
Receiver E3S-AT86-D
Retro-
reflective
Sensors
Horizontal
410_lu_1_3
Pre-wired 2 m
(100 mm)
*2
(Red light)
--- E3S-AR11 2M E3S-AR31 2M
410_lu_1_7 E3S-AR21 2M E3S-AR41 2M
Connector
(M12)
--- E3S-AR16 E3S-AR36
Vertical
410_lu_1_4
Pre-wired --- E3S-AR61 2M E3S-AR81 2M
410_lu_1_7 E3S-AR71 2M E3S-AR91 2M
Connector
(M12)
--- E3S-AR66 E3S-AR86
Diffuse-
reflective
Sensors
Horizontal
410_lu_1_5
Pre-wired 100 mm
(wide view)
(Infrared
light)
--- E3S-AD13 2M E3S-AD33 2M
410_lu_1_8 E3S-AD23 2M E3S-AD43 2M
200 mm
(Red light)
--- E3S-AD11 2M E3S-AD31 2M
410_lu_1_9 E3S-AD21 2M E3S-AD41 2M
700 mm
(Infrared
light)
--- E3S-AD12 2M E3S-AD32 2M
410_lu_1_9 E3S-AD22 2M E3S-AD42 2M
Connector
(M12)
100 mm
(wide view)
(Infrared
light)
--- E3S-AD18 E3S-AD38
200 mm
(Red light)
E3S-AD16 E3S-AD36
700 mm
(Infrared
light)
E3S-AD17 E3S-AD37
Vertical
410_lu_1_6
Pre-wired 100 mm
(wide view)
(Infrared
light)
--- E3S-AD63 2M E3S-AD83 2M
410_lu_1_8 E3S-AD73 2M E3S-AD93 2M
200 mm
(Red light)
--- E3S-AD61 2M E3S-AD81 2M
410_lu_1_9 E3S-AD71 2M E3S-AD91 2M
700 mm
(Infrared
light)
--- E3S-AD62 2M E3S-AD82 2M
410_lu_1_8 E3S-AD72 2M E3S-AD92 2M
Connector
(M12)
100 mm
(wide view)
(Infrared
light)
--- E3S-AD68 E3S-AD88
200 mm
(Red light)
E3S-AD66 E3S-AD86
700 mm
(Infrared
light)
E3S-AD67 E3S-AD87

*1. Through-beam Sensors are normally sold in sets that include both the Emitter and Receiver. Orders for individual Emitters and Receivers are accepted.
*2. Values in brackets are the minimum required distance between the Sensor and Reflector.

Accessories (Order Separately)

Insert-type Long Slit

Name Slit width Sensing
distance
Minimum sensing
object (typical)
Model Quantity Remarks
Slits 0.5 mm ×
11.1 mm
500 mm 0.2-mm dia. E39-S46 1 of each for Emitter/
Receiver (4 Slits total)
Slits can be used with the
E3S-AT[][] Through-beam
Sensor.
1 mm ×
11.1 mm
1.1 m 0.4-mm dia.
Supporter 2 mm ×
13.6 mm
2.5 m 0.8-mm dia. 1 of each for Emitter/
Receiver (2 Slits total)

Mutual Interference Prevention Filters

Sensing
distance
Model Quantity Remarks
2.4 m E39-E6 2 of each for Emitter/Receiver
(4 Filters total)
Can be used with the E3S-AT[][] Through-beam Sensor.

Reflectors/Other Accessories

Name Sensing distance
(typical)
Model Quantity Remarks
Reflectors 2 m (100 mm) *
(rated value)
E39-R1 1 Provided with E3S-AR[][] Retro-reflective Sensor.
Small
Reflectors
1.3 m
(100 mm) *
E39-R3 1 ---
600 mm
(70 mm) *
E39-R4 1 ---
Tape
Reflectors
450 mm
(100 mm) *
E39-RS1 1 Enables MSR function.
700 mm
(100 mm) *
E39-RS2 1
900 mm
(100 mm) *
E39-RS3 1
Optical Axis
Confirmation
Reflector
--- E39-R5 1 Used to check optical axis for the E3S-AT[][]
Through-beam Sensor.

Note: When using any Reflector other than the provided one, use a sensing distance of approximately 0.7 times the typical value as a guide.
*Values in brackets are the minimum required distance between the Sensor and Reflector.

Mounting Brackets/Other

Some Mounting Brackets are provided with the Sensor. Order other Mounting Brackets separately if required.

Appearance Model Quantity Remarks
410_lu_5_1
E39-L69 1 Provided with E3S-A Horizontal Sensors.
Two Brackets are provided with a Through-beam Sensor.
410_lu_5_2
E39-L70 1 Provided with E3S-A Vertical Sensors.
Two Brackets are provided with a Through-beam Sensor.
410_lu_5_3
E39-L59 1 Provided with E3S-A Vertical Pre-wired Sensors.
410_lu_5_4
E39-L81 1 Provided with E3S-A Vertical Connector Sensors.
410_lu_5_5
E39-L97 *1 1 Protective Cover for Horizontal Sensors
410_lu_5_6
E39-L98 *2 1 Protective Cover for Vertical Sensors
410_lu_5_7
E39-L60 1 Close Mounting Plate:
Provided with E3S-A Connector Sensors.
Two Plates are provided with a Through-beam Sensor.

Note: If a Through-beam Model is used, order two Mounting Brackets, one for the Emitter and one for the Receiver.
*1. Mount a Sensor with a Connector carefully because the Sensor I/O Connector will come into contact with the Mounting Bracket or Mounting Plate.
*2. Usage is not possible with Sensors with Connectors.

Sensors I/O Connectors

Model Quantity Remarks
E39-G2 1 Provided with product.

Sensors I/O Connectors

Cable Appearance Cable type Model
Standard Straight
410_lu_7_1
2 m 3-wire XS2F-D421-DC0-F
5 m XS2F-D421-GC0-F
L-shaped
410_lu_7_2
2 m XS2F-D422-DC0-F
5 m XS2F-D422-GC0-F

Note: When using Through-beam models, order one connector for the Receiver and one for the Emitter.