Page top

E39-L / -S / -R

Mounting Brackets, Slits, Reflectors

E39-L / -S / -R

Wide Variations of Mounting Brackets, Slits and Reflectors

Mounting Brackets

Model Fitting
materials
Count Accessories Applicable sensor
(mounting pitch
on sensor side)
Description Material Count
E39-L31 Iron,
zinc plating
1 Slotted/Phillips
screws, M3 × 12
(with spring washers)
Iron, zinc plating 2 E3C-S50 (8)
E39-L40 Iron,
zinc plating
1 Phillips screws M4 ×
25 (with spring and
plain washers)
Iron, zinc plating 2 E3JK *
Nuts M4 Iron, zinc plating 2
E39-L41 Iron,
zinc plating
2 Phillips screws M3 ×
14 (with spring
washers)
Iron, zinc plating 4 E3C-1 (10) *
Plain washer M3 Iron, zinc plating 4
E39-L42 Iron,
black coating
2 Phillips screws M3 ×
10 (with spring
washers)
Iron, zinc plating 4 E3C-2 (20)
E3C-DS10 (19)
E3C-VS1G (19)
E3C-VS3R (19)
Plain washer M3 Iron, zinc plating 4
E39-L43 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 8
(with spring and plain
washers)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E39-L44 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 8
(with spring and plain
washers)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E39-L51 Iron,
zinc plating
1 Slotted/Phillips
screws M4 × 30
(with spring and plain
washers)
Iron, zinc plating 2 E3JM (40)
Nuts M4 Iron, nickel plating 2
E39-L53 Iron,
zinc plating
1 --- --- --- E3JM (40) *
E39-L54V Stainless
steel
(SUS304)
1 --- --- --- E32-T54V
E39-L83 Stainless
steel
1 --- --- --- E32-T24S
E32-A03
E39-L85 Stainless
steel
(SUS304)
1 Hexagonal bolts M4 ×
12 (with spring and
plain washers)
Iron, zinc plating 2 E3S-C (25.4)
E39-L86 Stainless
steel
(SUS304)
1 Hexagonal bolts M4 ×
12 (with spring and
plain washers)
Iron, zinc plating 2 E3S-C (25.4)
E39-L87 Stainless
steel
(SUS304)
1 Hexagonal bolts M4 ×
12 (with spring and
plain washers)
Iron, zinc plating 2 E3S-C (25.4)
E39-L93FH Stainless
steel
(SUS304)
1 Holder (upper) Heat-resistant ABS
resin
1 E3Z (25.4)
E39-R1/E39-R3
Holder (lower) 66 nylon 1
Pipe Stainless steel
(SUS304)
1
Bolts M4 × 12 with
Hexagonal holes
Iron, nickel plating 2
Bolts M4 × 30 with
hexagonal holes
Iron, nickel plating 1
Phillips screws M3 ×
12 (with spring and
plain washers)
Stainless steel
(SUS304)
2
Spring washer M4 Iron, nickel plating 1
Plain washer M4 Iron, nickel plating 1
Nuts M4 Iron, nickel plating 3
E39-L93FV Stainless
steel
(SUS304)
1 Holder (upper) Heat-resistant ABS
resin
1
Holder (lower) 66 nylon 1
Pipe Stainless steel
(SUS304)
1
Bolts M4 × 12 with
Hexagonal holes
Iron, nickel plating 2
Bolts M4 × 30 with
hexagonal holes
Iron, nickel plating 1
Phillips screws M3 ×
12 (with spring and
plain washers)
Stainless steel
(SUS304)
2
Spring washer M4 Iron, nickel plating 1
Plain washer M4 Iron, nickel plating 1
Nuts M4 Iron, nickel plating 3
E39-L93H Stainless
steel
(SUS304)
1 Holder (upper) Heat-resistant ABS
resin
1
Holder (lower) 66 nylon 1
Pipe Stainless steel
(SUS304)
1
Bolts M4 × 12 with
Hexagonal holes
Iron, nickel plating 2
Bolts M4 × 30 with
hexagonal holes
Iron, nickel plating 1
Phillips screws M3 ×
12 (with spring and
plain washers)
Stainless steel
(SUS304)
2
Spring washer M4 Iron, nickel plating 1
Plain washer M4 Iron, nickel plating 1
Nuts M4 Iron, nickel plating 3
E39-L93V Stainless
steel
(SUS304)
1 Holder (upper) Heat-resistant ABS
resin
1
Holder (lower) 66 nylon 1
Pipe Stainless steel
(SUS304)
1
Bolts M4 × 12 with
Hexagonal holes
Iron, nickel plating 2
Bolts M4 × 30 with
hexagonal holes
Iron, nickel plating 1
Phillips screws M3 ×
12 (with spring and
plain washers)
Stainless steel
(SUS304)
2
Spring washer M4 Iron, nickel plating 1
Plain washer M4 Iron, nickel plating 1
Nuts M4 Iron, nickel plating 3
E39-L93XY --- --- Holder 66 nylon 1 E3Z (25.4)
E39-R1/E39-R3
Pipe Stainless steel
(SUS304)
1
Bolts M5 × 16 with
hexagonal holes
Stainless steel
(SUS304)
2
Nuts M5 Stainless steel
(SUS304)
2
E39-L94 Iron,
zinc plating
2 Phillips screws M3 ×
10
Iron, zinc plating 4 E32-T16P (19)
E32-T16PR (19)
Nuts M3 Iron, zinc plating 4
E39-L96
For
installation
of Sensor
Adjuster
E39-L93
Stainless
steel
(SUS304)
1 Phillips screws M3 ×
6 (with spring and
plain washers)
Iron, nickel plating 2 E39-R1
E39-L98 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 12
(with spring and plain
washers)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E39-L102 Stainless
steel
(SUS304)
1 Hexagonal bolts M4 ×
12 (with spring and
plain washers)
Iron, zinc plating 2 E3S-C (horizontal
type) (25.4) *
E39-L103 Stainless
steel
(SUS304)
1 Hexagonal bolts M4 ×
12 (with spring and
plain washers)
Iron, zinc plating 2 E3S-C (vertical type)
(25.4) *
E39-L104 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 8
(with spring and plain
washers)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E32-R21 (for
installation of
E39-R3) (25.4) *
E39-L116 Stainless
steel
(SUS304)
1 Nut plate Stainless steel
(SUS304)
1 E3T-S (9/15)
E39-L117 Stainless
steel
(SUS304)
1 Nut plate Stainless steel
(SUS304)
1 E3T-S (9/15)
E39-L118 Stainless
steel
(SUS304)
1 Nut plate Stainless steel
(SUS304)
1 E3T-S (9/15)
E39-L119 Stainless
steel
(SUS304)
1 --- --- --- E3T-F (8)
E39-L120 Stainless
steel
(SUS304)
1 --- --- --- E3T-F (8)
E39-L127-T1 Iron,
zinc plating
1 Phillips screws M2.3
× 8
Iron, zinc plating 4 E3C-S10 (7.5)
Spring washer M2.3 Iron, zinc plating 4
E39-L127-T2 Iron,
zinc plating
1 Phillips screws M2.3
× 8
Iron, zinc plating 4
Spring washer M2.3 Iron, zinc plating 4
E39-L127-T3 Iron,
zinc plating
1 Phillips screws M2.3
× 8
Iron, zinc plating 4
Spring washer M2.3 Iron, zinc plating 4
E39-L142 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 8
(with spring and plain
washers)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E39-L143 Stainless
steel
(SUS304)
1 None --- --- E3X-DA-S/MDA
E3X-NA
E3C-LDA
E2C-EDA
E4C-UDA
E39-L144 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 12
(with spring and plain
washers)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E39-L148 Stainless
steel
(SUS304)
1 None --- --- E3X-NA
E39-L149 Iron,
black coating
1 None --- --- E3Z-G
E39-L150 Stainless
steel
(SUS304)
1 Holder/bracket PBT (polybutylene
terephthalate)
1 E3Z (25.4)
E3S-R6[]/R8[] (20)
E39-R3
Shaft (brace) Stainless steel
(SUS304)
1
Bolt with hexagonal
hole
Stainless steel
(SUSXM7)
1
Nut Stainless steel
(SUS304)
1
Phillips screw Stainless steel
(SUSXM7)
1
Slotted/Phillips
screws
Stainless steel
(SUS304)
2
E39-L151 Stainless
steel
(SUS304)
1 Holder/bracket PBT (polybutylene
terephthalate)
1 E3Z (25.4)
E3S-R6[]/R8[] (20)
E39-R3
Shaft (brace) Stainless steel
(SUS304)
1
Bolt with hexagonal
hole
Stainless steel
(SUSXM7)
1
Nut Stainless steel
(SUS304)
1
Phillips screw Stainless steel
(SUSXM7)
1
Slotted/Phillips screws Stainless steel
(SUS304)
2
E39-L153 Stainless
steel
(SUS304)
1 Slotted/Phillips
screws M3 × 8
(with spring and plain
washers)
Stainless steel
(SUSXM7)
Stainless steel
(SUS304)
2 E3Z pre-wired
model (25.4)
E39-L166 Stainless
steel
(SUS304)
1 Nut plate Stainless steel
(SUS304)
1 E3T-S[][]M (13/16)
E39-L167 Stainless
steel
(SUS304)
1 --- --- --- E3T-FD[][]M (8)
E39-L168 PBT
(polybutylene
terephthalate)
1 --- --- --- E3T-FD[][]M
E39-L180 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 ZX1-LD50[]
ZX1-LD100[]
Nut plate Stainless steel 1
E39-L181 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 ZX1-LD300[]
ZX1-LD600[]
Nut plate Stainless steel 1
E39-L185 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 E3NC-LH02
Nut plate Stainless steel 1
E39-L186 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 E3NC-LH01
Nut plate Stainless steel 1
E39-L187 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 E3NC-SH250H
E3NC-SH250
E3NC-SH100
Nut plate Stainless steel 1
E39-L188 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 E3NC-SH250H
E3NC-SH250
E3NC-SH100
Nut plate Stainless steel 1
E39-L190 Stainless
steel
(SUS304)
1 Phillips screw Stainless steel 2 E3NC-LH03
Nut plate Stainless steel 1

Slits

Model Slit width Installation procedure Applicable type
E39-S39 Width 1 × 20 mm Seal type E3JM-10[]4(T)-N
E39-S61 Width 0.5, 1, 2, 4 × 11 mm Plug-in type E3S-CT[]1
E39-S63 0.5-mm dia., 1 mm E3T-ST1[]
E39-S64 0.5-mm dia., 1 mm E3T-FT1[]
E39-S65A 0.5 mm dia. E3Z-T[][]
E39-S65B 1-mm dia.
E39-S65C 2-mm dia.
E39-S65D Width 0.5 × 10 mm
E39-S65E Width 1 × 10 mm
E39-S65F Width 2 × 10 mm
E39-S68 Width 0.5, 1 × 13.4 mm Seal type E32-T16P *
E32-T16PR *
E39-S76A 0.5-mm dia. Plug-in type E3T-ST[]M
E39-S76B 1-mm dia.

Reflectors

Name Reflectors Non-fogging
reflective
plate
Reflectors Special Reflector for
E3ZM-B
Model E39-
R1
E39-
R1S
E39-R1K E39-R2 E39-
R6
E39-
R10
E39-
RP1
E39-
RSP1
E39-RP37
Directional angle 30° min. *1 30°min. *2 30° min.
Ambient operating
temperature range
-25 to 55°C -40 to
60°C
-25 to 55°C
Ambient storage
temperature range
-40 to 70°C -40 to 55°C -40 to 70°C 0 to 40°C
Ambient operating
humidity range
35% to 85% 35% to
95%
35% to 85%
Ambient storage
humidity range
35% to 95% 35% to 85%
Degree of
protection
IEC IP67 ---
Accessories --- Phillips screws
M3 × 8, spring
washers M3,
nuts M3

Name Small reflector Tape reflector *
Model E39-R9 E39-R3 E39-R4 E39-R37-CA * E39-RS1
E39-RS1-CA
E39-RS2
E39-RS2-CA
E39-RS3
E39-RS3-CA
Directional angle 30° min.
Ambient operating
temperature range
-25 to 55°C
Ambient storage
temperature range
-40 to 70°C 0 to 40°C
Ambient operating
humidity range
35% to
95%
35% to 85%
Ambient storage
humidity range
35% to 95% 35% to 85%
Degree of protection IEC IP67
Accessories --- Mounting
Brackets
E39-L104
(with screws)
--- Phillips screws
M3 × 8, spring
washers M3,
nuts M3
---
* Models ending in the suffix “-CA” are reflectors only for E3T-SR4[].

Name Laser Reflectors
Standard Short-distance transpar-
ent object detection
Sheets
Model E39-R12 E39-R13 E39-R14 E39-RS4 E39-RS5
Ambient operating
temperature range
-10 to 55°C (No icing)
Ambient storage
temperature range
-25 to 70°C (No icing)
Ambient operating
humidity range
35 to 85% (No condensation)
Ambient storage
humidity range
35 to 85% (No condensation)