Series includes models that enable switching between dark-ON and light-ON operation.
Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)
about this Product Family
last update: September 24, 2012
Series includes models that enable switching between dark-ON and light-ON operation.
Response frequency as high as 1 kHz.
Easy operation monitoring with bright light indicator.
Wide operating voltage range: 5 to 24 VDC
Models in which the light indicator turns ON for dark-ON operation are also available.
A wide range of variations in eight different shapes.
Flexible robot cable is provided as a standard feature. *2
Note:Pre-wired Models are available only in the EE-SX67 Series.
Note:Only for Pre-wired Models.
last update: September 24, 2012