Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)*1
Global Standard Slot-type photomicrosensors with 50- to 100-mA direct switching capacity.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
EE-SX470 | Slot-type Photomicrosensor with Connector, Light-ON, Connector type |
EE-SX471 | Slot-type Photomicrosensor with Connector, Light-ON, Connector type |
EE-SX472 | Slot-type Photomicrosensor with Connector, Light-ON, Connector type |
EE-SX473 | Slot-type Photomicrosensor with Connector, Light-ON, Connector type |
EE-SX474 | Slot-type Photomicrosensor with Connector, Light-ON, Connector type |
EE-SX670 | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX670-WR 1M | Slot-type Photomicrosensor with Cable, Dark-ON/Light-ON (selectable), Pre-wired models, 1 m |
EE-SX670A | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX670P | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX670P-WR 1M | Slot-type Photomicrosensor with Cable, Dark-ON/Light-ON (selectable), Pre-wired models, 1 m |
EE-SX670R | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX671 | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX671-WR 1M | Slot-type Photomicrosensor with Cable, Dark-ON/Light-ON (selectable), Pre-wired models, 1 m |
EE-SX671A | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX671P | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX671P-WR 1M | Slot-type Photomicrosensor with Cable, Dark-ON/Light-ON (selectable), Pre-wired models, 1 m |
EE-SX671R | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX672 | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |
EE-SX672-WR 1M | Slot-type Photomicrosensor with Cable, Dark-ON/Light-ON (selectable), Pre-wired models, 1 m |
EE-SX672A | Slot-type Photomicrosensor with Connector, Dark-ON/Light-ON (selectable), Connector type |