Page top

EE-SPX74 / SPX84

Slot-type Photomicrosensor with Connector (Modulated)

EE-SPX74 / SPX84

Photomicrosensor with light modulation for reduced external light interference and a connector for easy maintenance.

Models EE-SPX740, EE-SPX840
EE-SPX742, EE-SPX842
EE-SPX743, EE-SPX843
EE-SPX741
EE-SPX841
Sensing distance 3.6 mm (slot width) 5 mm (slot width)
Sensing object Opaque: 1 × 0.5mm min. Opaque: 2 × 0.8 mm min.
Differential distance 0.05 mm max.
Light source GaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm
Indicator *1 Light indicator (red)
Supply voltage 5 to 24 VDC ±10%, ripple (p-p): 5% max.
Current consumption Average: 15 mA max.; Peak: 50 mA max.
Control output NPN voltage output:
Load power supply voltage: 5 to 24 VDC
Load current: 50 mA max.
OFF current: 0.5 mA max.
50 mA load current with a residual voltage of 1.0 V max.
10 mA load current with a residual voltage of 0.4 V max.
Response frequency * 2 500 Hz min.
Ambient illumination 3,000 lx max. with incandescent light or sunlight on the surface of the receiver
Ambient temperature range Operating: - 10 to +55 ° C
Storage: - 25 to +65 ° C
Ambient humidity range Operating: 5% to 85%
Storage: 5% to 95%
Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions
Shock resistance Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC IP50
Connecting method Special connector
Weight Approx. 2.4 g
Material Case Polycarbonate
Holder

*1. The indicator is a GaAlAs red LED (peak wavelength: 660 nm).
*2. The response frequency was measured by detecting the following rotating disk.

EE-SPX74 / SPX84 Specifications 2