Page top


Slot-type Photomicrosensor with Cable


Photomicrosensor with built-in amplifier and attached cable reduces external light interference.

Models EE-SPX302-W2A, EE-SPX402-W2A
EE-SPX304-W2A, EE-SPX404-W2A
EE-SPX306-W2A, EE-SPX406-W2A
Sensing distance 3.6 mm (slot width) 5 mm (slot width)
Sensing object Opaque: 1 × 0.5 mm min. Opaque: 2 × 0.8 mm min.
Differential distance 0.05 mm max.
Light source GaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm
Indicator *1 Light indicator (red)
Supply voltage 5 to 24 VDC ±10%, ripple (p-p): 5% max.
Current consumption Average: 15 mA max.; Peak: 50 mA max.
Control output NPN voltage output:
Load power supply voltage: 5 to 24 VDC
Load current: 80 mA max.
OFF current: 0.5 mA max.
80 mA load current with a residual voltage of 1.0 V max.
10 mA load current with a residual voltage of 0.4 V max.
Response frequency *2 500 Hz min.
Ambient illumination 3,000 lx max. with incandescent light or sunlight on the surface of the receiver
Ambient temperature
Operating: - 10 to +55 ° C
Storage: - 25 to +65 ° C
Ambient humidity range Operating: 5% to 85%
Storage: 5% to 95%
Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions
Shock resistance Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC IP50
Connecting method Pre-wired (standard cable length: 1 m)
Weight 18.5 g
Material Case Polycarbonate

*1. The indicator is a GaP red LED (peak wavelength: 700 nm).
*2. The response frequency was measured by detecting the following rotating disk.

EE-SPX-W Specifications 2