Page top

EE-SPX301 / 401, EE-SPY30 / 40

Slot-type Reflective Photomicrosensor

EE-SPX301 / 401, EE-SPY30 / 40

Photomicrosensor with light modulation is not influenced by external light.


Appearance Sensing method Sensing distance Output type Output configuration Model
Through-beam type
(with slot)
3.6 mm (slot width)
(Infrared light)
NPN output Dark-ON EE-SPX301
Light-ON EE-SPX401
Horizontal type
Reflective type 5 mm
(Infrared light)
Dark-ON EE-SPY301
Light-ON EE-SPY401
Vertical type
Reflective type 5 mm
(Infrared light)
Dark-ON EE-SPY302
Light-ON EE-SPY40

Accessories (Order Separately)

Type Cable length Model Remarks
Connector EE-1002
Connector Connector with Cable 1 m EE-1003
NPN/PNP Conversion Connector 0.46 m ( total length) EE-2001
Connector Hold-down Clip EE-1003A For EE-1003 only.

* Refer to Accessories for details.