Page top


Retroreflective Photomicrosensor with Lens


Photomicrosensor with light modulation for reduced external light interference.


Appearance Sensing method Sensing distance Output type Output configuration Model
Retroreflective type 200 mm
(Infrared light)
NPN output Dark-ON EE-SPZ301-A
Light-ON EE-SPZ401-A

Accessories (Order Separately)

Type Cable length Model Remarks
Connector EE-1002
Connector Connector with Cable 1 m EE-1003
NPN/PNP Conversion Connector 0.46 m ( total length) EE-2001
Connector Hold-down Clip EE-1003A For EE-1003 only.
Reflector E39-R1

* Refer to Accessories for details.
* Refer to the E39-L/E39-S/E39-R Datasheet for information on Reflectors.