Page top

E2E

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

E2E

Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup

E2E-series DC 2-Wire and 3-Wire Models (2E-X[]D[], E2E-X[]E[], E2E-X[]F[]) have been integrated into the E2E NEXT Series. Refer to the catalog (Cat. No. D120) for details.

• Detecting ferrous metals.

• Models with different frequencies are also available to prevent mutual interference.

• Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil.

• Useful to help prevent disconnection. Cable protector provided as a standard feature.

DC 2-Wire

Pre-wired models with oil-resistant reinforced PUR Cable added to the lineup

E2E Features 3