DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2E-X10D1-M1TGJ-U 0.3M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m |
E2E-X10D1-U 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 2 m |
E2E-X10D1-U 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 5 m |
E2E-X10D15S 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Different frequency, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 2 m |
E2E-X10D1S 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 2 m |
E2E-X10D1S 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 5 m |
E2E-X10D1S-M1 | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, M12 connector models, Polarity |
E2E-X10D2-M1TGJ-U 0.3M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NC, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m |
E2E-X10D2-U 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NC, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 2 m |
E2E-X10D2-U 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC 2-wire models, NC, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 5 m |
E2E-X10E15 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X10E15 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X10ME15 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X10ME15 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X10ME25 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, DC Three-wires models, NPN collector load built-in output, NC, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X10MY1 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X10MY1 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X10MY15 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire models, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X10MY15 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire models, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X10MY2 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire models, NC, Pre-wired models, Standard PVC cable (oil resistant), 2 m |