Page top

Item list of E2E

Standard Proximity Sensor

Standard Proximity Sensor E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 108

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
Model NumberDescription
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NO, Polarity, M12 connector models (IEC pin arrangement)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NO, Polarity, Pre-wired M12 connector models (IEC pin arrangement) (0.3 m)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NO, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NO, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NC, Polarity, M12 connector models (IEC pin arrangement)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NC, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 10 mm, Operation mode NC, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN collector load built-in output, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, NPN collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, NPN collector load built-in output, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP collector load built-in output, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, PNP collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, PNP collector load built-in output, M12 connector models
Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN collector load built-in output, Pre-wired models (2 m)
Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN collector load built-in output, M12 connector models
Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, NPN collector load built-in output, Pre-wired models (2 m)
Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, NPN collector load built-in output, M12 connector models
Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP collector load built-in output, Pre-wired models (2 m)

All Items 1 - 20 of 108

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6