Page top

Item list of E2E

Standard Proximity Sensor

Standard Proximity Sensor E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 221 - 240 of 327

Model NumberDescription
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Different frequency, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, DC 2-wire models with polarity, Different frequency, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, AC/DC 2-wire models, Sensing distance 3 mm, Operation mode NO, AC/DC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, AC/DC 2-wire models, Sensing distance 3 mm, Operation mode NO, AC/DC 2-wire models, Pre-wired models (5 m)
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (5 m)
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, DC 2-wire models with polarity, M12 connector models
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, DC 2-wire models with polarity, M12 connector models (IEC pin arrangement)
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, DC 2-wire models with polarity, M8 connector models
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, DC 2-wire models with polarity, Robot pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (5 m)
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, DC 2-wire models with polarity, M12 connector models
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, DC 2-wire models with polarity, M12 connector models (IEC pin arrangement)
Inductive type, Unshielded, M8 x 1 mm, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, DC 2-wire models with polarity, M8 connector models
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (10 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (2 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (5 m)
Inductive type, Shielded, M18 x 1 mm, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN voltage-current output, M12 connector models

All Items 221 - 240 of 327