Page top

Item list of E2E

Standard Proximity Sensor

Standard Proximity Sensor E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 81 - 100 of 108

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
Model NumberDescription
Shielded, Cylinder typeM12, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, Polarity, M12 connector models (IEC pin arrangement)
Shielded, Cylinder typeM12, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, Polarity, Pre-wired M12 connector models (IEC pin arrangement) (0.3 m)
Shielded, Cylinder typeM12, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM12, DC 2-wire models, Sensing distance 3 mm, Operation mode NC, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM12, AC/DC 2-wire models, Sensing distance 3 mm, Operation mode NO, Pre-wired models (2 m)
Unshielded, Cylinder typeM8, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, Polarity, M12 connector models (IEC pin arrangement)
Unshielded, Cylinder typeM8, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, Polarity, M8 connector models (IEC pin arrangement)
Unshielded, Cylinder typeM8, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, Polarity, M12 connector models (IEC pin arrangement)
Unshielded, Cylinder typeM8, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, Polarity, M8 connector models (IEC pin arrangement)
Shielded, Cylinder typeM18, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, NPN collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, NPN collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC Three-wires models, Sensing distance 5 mm, Operation mode NO, PNP collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC Three-wires models, Sensing distance 5 mm, Operation mode NC, PNP collector load built-in output, Pre-wired models (2 m)
Shielded, Cylinder typeM18, AC 2-wire models, Sensing distance 5 mm, Operation mode NO, Pre-wired models (2 m)
Shielded, Cylinder typeM18, AC 2-wire models, Sensing distance 5 mm, Operation mode NC, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NO, Polarity, M12 connector models (IEC pin arrangement)
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NO, Polarity, Pre-wired M12 connector models (IEC pin arrangement) (0.3 m)
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NO, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NO, Polarity, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NC, Polarity, M12 connector models (IEC pin arrangement)

All Items 81 - 100 of 108

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6