Page top

Item list of E2E

Standard Proximity Sensor

Standard Proximity Sensor E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 161 - 171 of 171

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
Model NumberDescription
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NC, Pre-wired models (2 m)
Shielded, Cylinder typeM18, DC 2-wire models, Sensing distance 7 mm, Operation mode NC, Pre-wired models (2 m)
Shielded, Cylinder typeM18, AC/DC 2-wire models, Sensing distance 7 mm, Operation mode NO, Pre-wired models (2 m)
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, Pre-wired models (2 m)
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, M12 connector models
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, M12 connector models (IEC pin arrangement)
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, Pre-wired M12 connector models (IEC pin arrangement) (0.3 m)
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, Self-diagnostic output, M12 connector models
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NC, Pre-wired models (2 m)
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NC, M12 connector models
Unshielded, Cylinder typeM12, DC 2-wire models, Sensing distance 8 mm, Operation mode NC, M12 connector models (IEC pin arrangement)

All Items 161 - 171 of 171

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9