Page top

Item list of E2E

Standard Proximity Sensor

Standard Proximity Sensor E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 181 - 200 of 327

  1. 5
  2. 6
  3. 7
  4. 8
  5. 9
  6. 10
  7. 11
  8. 12
  9. 13
  10. 14
  11. 15
Model NumberDescription
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN voltage-current output, M8 connector models
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN voltage-current output, Robot pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN voltage-current output, Pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN voltage-current output, Pre-wired models (5 m)
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN voltage-current output, M12 connector models
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP voltage-current output, Pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP voltage-current output, Pre-wired models (5 m)
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, PNP voltage-current output, M12 connector models
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, PNP voltage-current output, Pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, PNP voltage-current output, M8 connector models
Inductive type, Unshielded, M8 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Pre-wired models (5 m)
Inductive type, Unshielded, M8 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Unshielded, M8 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NC, AC 2-wire models, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Pre-wired models (5 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, M12 connector models
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NO, AC 2-wire models, Different frequency, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NC, AC 2-wire models, Pre-wired models (2 m)
Inductive type, Shielded, M12 x 1 mm, AC 2-wire models, Sensing distance 2 mm, Operation mode NC, AC 2-wire models, Pre-wired models (5 m)

All Items 181 - 200 of 327

  1. 5
  2. 6
  3. 7
  4. 8
  5. 9
  6. 10
  7. 11
  8. 12
  9. 13
  10. 14
  11. 15