DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2E-X3D1-U 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NO, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 2 m |
E2E-X3D1-U 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NO, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 5 m |
E2E-X3D1S 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 2 m |
E2E-X3D1S 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 5 m |
E2E-X3D2-M1TGJ-U 0.3M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NC, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m |
E2E-X3D2-U 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NC, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 2 m |
E2E-X3D2-U 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, DC 2-wire models, NC, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 5 m |
E2E-X3T1 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, AC/DC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X3T1 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, AC/DC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X5E15 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5E15 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X5E25 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, DC Three-wires models, NPN collector load built-in output, NC, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5ME15 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, DC Three-wires models, NPN collector load built-in output, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5ME25 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, DC Three-wires models, NPN collector load built-in output, NC, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5MY1 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, AC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5MY1 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, AC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X5MY15 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, AC 2-wire models, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5MY2 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, AC 2-wire models, NC, Pre-wired models, Standard PVC cable (oil resistant), 2 m |
E2E-X5MY2 5M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Unshielded, AC 2-wire models, NC, Pre-wired models, Standard PVC cable (oil resistant), 5 m |
E2E-X5Y1 2M | Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, AC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 2 m |