Page top

Item list of E2E

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire E2E

Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup

Displaying individual registered product index. Select and click for details.

Count

All Items 81 - 100 of 106

Model Number Description
Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, AC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 5 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, AC 2-wire models, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, AC 2-wire models, NO, Different frequency, Pre-wired models, Standard PVC cable (oil resistant), 5 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, AC 2-wire models, NC, Pre-wired models, Standard PVC cable (oil resistant), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 5 mm, Shielded, AC 2-wire models, NC, Pre-wired models, Standard PVC cable (oil resistant), 5 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, DC 2-wire models, NO, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, DC 2-wire models, NO, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 5 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, DC 2-wire models, NC, Prewired M12 smart click connector model (IEC pin arrangement), Polarity, Polyurethane cable (oil resistant and reinforced), 0.3 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, DC 2-wire models, NC, Pre-wired models, Polarity, Polyurethane cable (oil resistant and reinforced), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, AC/DC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 7 mm, Shielded, AC/DC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 5 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 8 mm, Unshielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 2 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 8 mm, Unshielded, DC 2-wire models, NO, Self-diagnostic output, Pre-wired models, Polarity, Standard PVC cable (oil resistant), 5 m
Proximity Sensor, Cylinder type (with screw), Sensing distance: 8 mm, Unshielded, DC 2-wire models, NO, Self-diagnostic output, M12 connector models, Polarity
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 2 m
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 5 m
Socket on One Cable End, for DC, 4 poles, Right-angle, Fireretardant, PVC robot cable, 2 m
Socket on One Cable End, for DC, 4 poles, Right-angle, Fireretardant, PVC robot cable, 5 m

All Items 81 - 100 of 106