Page top

E2E

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

E2E

Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup

E2E-series DC 2-Wire and 3-Wire Models (2E-X[]D[], E2E-X[]E[], E2E-X[]F[]) have been integrated into the E2E NEXT Series. Refer to the catalog (Cat. No. D120) for details.

E2E Model Number Legend

E2E Lineup 1

Ordering Information

DC 2-Wire (No Self-diagnosis Output, PUR Cable models)

Shielded Models

E2E Lineup 4

Appearance Sensing
distance
Connection
method
Cable
specifi-
cations
Polarity Operation
mode
Pin
arrangement
Model
M8 2 mm Pre-wired
Models
(2 m)
PUR Yes NO --- E2E-X2D1-U 2M
NC E2E-X2D2-U 2M
M12
Pre-wired
Smartclick
Connector
Models (0.3 m)
PUR NO 1: +V, 4: 0 V E2E-X2D1-M1TGJ-U 0.3M
NC 1: +V, 2: 0 V E2E-X2D2-M1TGJ-U 0.3M
M12 3 mm Pre-wired
Models
(2 m)
PUR Yes NO --- E2E-X3D1-U 2M
NC E2E-X3D2-U 2M
M12
Pre-wired
Smartclick
Connector
Models (0.3 m)
PUR NO 1: +V, 4: 0 V E2E-X3D1-M1TGJ-U 0.3M
NC 1: +V, 2: 0 V E2E-X3D2-M1TGJ-U 0.3M
M18 7 mm Pre-wired
Models
(2 m)
PUR Yes NO --- E2E-X7D1-U 2M
NC E2E-X7D2-U 2M
M12
Pre-wired
Smartclick
Connector
Models (0.3 m)
PUR NO 1: +V, 4: 0 V E2E-X7D1-M1TGJ-U 0.3M
NC 1: +V, 2: 0 V E2E-X7D2-M1TGJ-U 0.3M
M30 10 mm Pre-wired
Models
(2 m)
PUR Yes NO --- E2E-X10D1-U 2M
NC E2E-X10D2-U 2M
M12
Pre-wired
Smartclick
Connector
Models (0.3 m)
PUR NO 1: +V, 4: 0 V E2E-X10D1-M1TGJ-U 0.3M
NC 1: +V, 2: 0 V E2E-X10D2-M1TGJ-U 0.3M

DC 2-Wire (Self-diagnosis Output models)

Shielded Models

E2E Lineup 6

Appearance Sensing
distance
Connection
method
Cable
specifi-
cations
Po-
lar-
ity
Opera-
tion
mode
Pin
arrangement
Model
M12 3 mm Pre-wired
Models
(2 m)
PVC
(oil-
resistant)
Yes NO --- E2E-X3D1S 2M *1
M12
Connector
Models
--- 2: +V and diagnostic output
3: 0 V
4: +V and control output
E2E-X3D1S-M1
M18 7 mm Pre-wired
Models
(2 m)
PVC
(oil-
resistant)
--- E2E-X7D1S 2M *1
M12
Connector
Models
--- 2: +V and diagnostic output
3: 0 V
4: +V and control output
E2E-X7D1S-M1
M30 10 mm Pre-wired
Models
(2 m)
PVC
(oil-
resistant)
--- E2E-X10D1S 2M *1
M12
Connector
Models
--- 2: +V and diagnostic output
3: 0 V
4: +V and control output
E2E-X10D1S-M1

*1. Models with different frequencies are also available. The model number is E2E-X []D15S (example: E2E-X3D15S 2M).

Unshielded Models

E2E Lineup 8

Appearance Sensing
distance
Connection
method
Cable
specifi-
cations
Po-
lar-
ity
Opera-
tion
mode
Pin
arrangement
Model
M12 8 mm Pre-wired
Models
(2 m)
PVC
(oil-
resistant)
Yes NO --- E2E-X8MD1S 2M *1
M12
Connector
Models
--- 2: +V and diagnostic output
3: 0 V
4: +V and control output
E2E-X8MD1S-M1
M18 14 mm Pre-wired
Models
(2 m)
PVC
(oil-
resistant)
--- E2E-X14MD1S 2M *1
M12
Connector
Models
--- 2: +V and diagnostic output
3: 0 V
4: +V and control output
E2E-X14MD1S-M1
M30 20 mm Pre-wired
Models
(2 m)
PVC
(oil-
resistant)
--- E2E-X20MD1S 2M *1
M12
Connector
Models
--- 2: +V and diagnostic output
3: 0 V
4: +V and control output
E2E-X20MD1S-M1

*1. Models with different frequencies are also available. The model number is E2E-X[]MD15S (example: E2E-X8MD15S 2M).

Connector Pin Assignments of DC 2-Wire Models

• The connector pin assignments of each New E2E DC 2-Wire Model conform to IEC 947-5-2 Table III. (Only DC 2-Wire Models have been changed in comparison to the previous models.)
• The following models with conventional connector pin assignments are available as well. (Only NO Models can be used.) The cable at the right should also be used if the XW3D-P[]55-G11/XW3B-P[]55-G11 Connector Junction Box is already being used.

Cable length Model
500 mm XS2W-D421-BY1

E2E Lineup 11

AC 2-Wire

Shielded Models

E2E Lineup 13

Appearance Sensing
distance
Connection
method
Cable
specifications
Operation
mode
Pin
arrangement
Model
M8 1.5 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X1R5Y1 2M *2
NC E2E-X1R5Y2 2M *2
M12 2 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X2Y1 2M *1
NC E2E-X2Y2 2M
M12 Connector
Models
--- NO (3, 4): (AC, AC) E2E-X2Y1-M1
NC (1, 2): (AC, AC) E2E-X2Y2-M1
M18 5 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X5Y1 2M *1
NC E2E-X5Y2 2M
M12 Connector
Models
--- NO (3, 4): (AC, AC) E2E-X5Y1-M1
NC (1, 2): (AC, AC) E2E-X5Y2-M1
M30 10 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X10Y1 2M *1
NC E2E-X10Y2 2M
M12 Connector
Models
--- NO (3, 4): (AC, AC) E2E-X10Y1-M1
NC (1, 2): (AC, AC) E2E-X10Y2-M1

*1. Models with different frequencies are also available. The model number is E2E-X[]Y[]5 (example: E2E-X5Y15 2M).
*2. Discontinued at the end of March 2022.

Unshielded Models

E2E Lineup 15

Appearance Sensing
distance
Connection
method
Cable
specifications
Operation
mode
Pin
arrangement
Model
M8 2 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X2MY1 2M *2
NC E2E-X2MY2 2M *2
M12 5 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X5MY1 2M *1
NC E2E-X5MY2 2M
M12 Connector
Models
--- NO (3, 4): (AC, AC) E2E-X5MY1 2M
NC (1, 2): (AC, AC) E2E-X5MY2-M1
M18 10 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X10MY1 2M *1
NC E2E-X10MY2 2M
M12 Connector
Models
--- NO (3, 4): (AC, AC) E2E-X10MY1-M1
NC (1, 2): (AC, AC) E2E-X10MY2-M1
M30 18 mm Pre-wired
Models (2 m)
PVC
(oil-resistant)
NO --- E2E-X18MY1 2M *1
NC E2E-X18MY2 2M
M12 Connector
Models
--- NO (3, 4): (AC, AC) E2E-X18MY1-M1
NC (1, 2): (AC, AC) E2E-X18MY2-M1

*1. Models with different frequencies are also available. The model number is E2E-X[]MY[]5 (example: E2E-X5MY15 2M).
*2. Discontinued at the end of March 2022.

AC/DC 2-Wire

Shielded Models

E2E Lineup 18

Appear-
ance
Sensing
distance
Connection
method
Cable
specifications
Operation
mode
Pin
arrange-
ment
Applicable
connector
code
Model
M12 3 mm Pre-wired Models (2 m) PVC (oil-resistant) NO --- --- E2E-X3T1 2M
M18 7 mm Pre-wired Models (2 m) PVC (oil-resistant) --- --- E2E-X7T1 2M
M30 10 mm Pre-wired Models (2 m) PVC (oil-resistant) --- --- E2E-X10T1 2M

Note: There are no unshielded models.

Accessories (Sold Separately)

Sensor I/O Connectors

A Sensor I/O Connector is not provided with the Sensor. It must be ordered separately as required.

Round Water-resistant Connectors XS5 Series

Appearance Cable
Specification
Type Cable
diameter
(mm)
Cable
Connection
Direction
Cable
length
(m)
Sensor I/O
Connector
model number
Applicable
Proximity Sensor
model number
M12
Smartclick
Connector
449_lu_15_1
Oil-resistant
polyurethane
cable
Sockets on One
Cable End
6 dia. Straight 2 m XS5F-D421-D80-P E2E-X[]D[]-M1TGJ-U
5 m XS5F-D421-G80-P
Right-angle 2 m XS5F-D422-D80-P
5 m XS5F-D422-G80-P
Socket and Plug
on Cable Ends
Straight
(Socket)/
Straight
(Plug)
2 m XS5W-D421-D81-P
5 m XS5W-D421-G81-P

Round Water-resistant Connectors XS2 Series

Appearance Cable
Specification
Type Cable
diameter
(mm)
Cable
Connection
Direction
Cable
length
(m)
Sensor I/O
Connector
model number
Applicable
Proximity Sensor
model number
M12
Screw
Connector
449_lu_16_1
Fire-retardant,
PVC Robot
Cable
Sockets
on One
Cable End
6 dia. Straight 2 m XS2F-D421-D80-F E2E-X[]D[]S-M1
5 m XS2F-D421-G80-F
Right-angle 2 m XS2F-D422-D80-F
5 m XS2F-D422-G80-F
Socket
and Plug
on Cable
Ends
Straight
(Socket)/
Straight
(Plug)
2 m XS2W-D421-D81-F
5 m XS2W-D421-G81-F
Fire-retardant,
PVC Robot
Cable
Sockets
on One
Cable End
6 dia. Straight 2 m XS2F-A421-DB0-F E2E-X[]Y1-M1
5 m XS2F-A421-GB0-F
Right-angle 2 m XS2F-A422-DB0-F
5 m XS2F-A422-GB0-F
Fire-retardant,
PVC Robot
Cable
Sockets
on One
Cable End
6 dia. Straight 2 m XS2F-A421-D90-F E2E-X[]Y2-M1
5 m XS2F-A421-G90-F

Note: For details, refer to Sensor I/O Connectors/Sensor Controllers.