Page top

Item list of E2EM

Long-distance Proximity Sensor

Long-distance Proximity Sensor E2EM

Long-distance Proximity Sensor

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 26

  1. 1
  2. 2
Model NumberDescription
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 15 mm ±10%, NO, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 15 mm ±10%, NO, NPN open collector, M12 connector models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 15 mm ±10%, NC, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 15 mm ±10%, NC, NPN open collector, M12 connector models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 15 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 15 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 16 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 16 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, M12 connector models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN open collector, M12 connector models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 30 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 30 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NO, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NO, NPN open collector, M12 connector models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NC, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 4 mm ±10%, NC, NPN open collector, M12 connector models
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Pre-wired models

All Items 1 - 20 of 26

  1. 1
  2. 2