Page top

Item list of E2EM

Long-distance Proximity Sensor

Long-distance Proximity Sensor E2EM

Long-distance Proximity Sensor

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 26

  1. 1
  2. 2
Model NumberDescription
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN open collector, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, NPN open collector, M12 connector models
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 15 mm, Operation mode NO, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC 2-wire models, Sensing distance 15 mm, Operation mode NC, Pre-wired models (2 m)
Unshielded, Cylinder typeM18, DC 2-wire models, Sensing distance 16 mm, Operation mode NO, Pre-wired models (2 m)
Unshielded, Cylinder typeM18, DC 2-wire models, Sensing distance 16 mm, Operation mode NC, Pre-wired models (2 m)
Shielded, Cylinder typeM8, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM8, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, M12 connector models
Shielded, Cylinder typeM8, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM8, DC Three-wires models, Sensing distance 2 mm, Operation mode NC, NPN open collector, M12 connector models
Unshielded, Cylinder typeM30, DC 2-wire models, Sensing distance 30 mm, Operation mode NO, Pre-wired models (2 m)
Unshielded, Cylinder typeM30, DC 2-wire models, Sensing distance 30 mm, Operation mode NC, Pre-wired models (2 m)
Shielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NO, NPN open collector, M12 connector models
Shielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM12, DC Three-wires models, Sensing distance 4 mm, Operation mode NC, NPN open collector, M12 connector models
Shielded, Cylinder typeM12, DC 2-wire models, Sensing distance 4 mm, Operation mode NO, Pre-wired models (2 m)
Shielded, Cylinder typeM12, DC 2-wire models, Sensing distance 4 mm, Operation mode NC, Pre-wired models (2 m)

All Items 1 - 20 of 26

  1. 1
  2. 2