Page top

E2EM

Long-distance Proximity Sensor

E2EM

Long-distance Proximity Sensor

E2EM-X[]X[] DC 2-Wire Models

Size M12 M18 M30
Shielded Shielded Shielded Unshielded Shielded Unshielded
Model E2EM-X4X[] E2EM-X8X[] E2EM-X16MX[] E2EM-X15X[] E2EM-X30MX[]
ensing distance 4 mm ±10% 8 mm ±10% 16 mm ±10% 15 mm ±10% 30 mm ±10%
Set distance *1 0 to 3.2 mm 0 to 6.4 mm 0 to 12.8 mm 0 to 12 mm 0 to 24 mm
Differential travel 15% max. of sensing distance
Detectable object Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to
Engineering Data on Data Sheet.)
Standard sensing object Iron, 12 × 12 × 1 mm Iron, 18 × 18 × 1 mm Iron, 45 × 45 × 1 mm Iron, 30 × 30 × 1 mm Iron, 70 × 70 × 1 mm
Response frequency *2 1 kHz 0.5 kHz 0.4 kHz 0.25 kHz 0.1 kHz
Power supply voltage
(operating voltage range)
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.
Leakage current 0.8 mA max.
Control
output
Load
current
3 to 100 mA
Residual
voltage *3
5 V max. (Load current: 100 mA, Cable length: 2 m)
Indicators X1 Models: Operation indicator (red), Setting indicator (green)
X2 Models: Operation indicator (red)
Operation mode
(with sensing object
approaching)
X1 Models: NO
X2 Models: NC
Refer to the timing charts under I/O Circuit Diagrams on Data Sheet for details.
Protection circuits Surge suppressor, Load short-circuit protection
Ambient temperature range Operating: -25 to 70°C, Storage: -40 to 85°C (with no icing or condensation)
Ambient humidity range Operating/Storage: 35% to 95% (with no condensation)
Temperature influence ±15% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protection IEC 60529 IP67, in-house standards: oil-resistant
Connection method Pre-wired Models (Standard cable length: 2 m)
Weight (packed state) Approx. 60 g Approx. 130 g Approx. 150 g Approx. 180 g Approx. 210 g
Materials Case Nickel-plated brass
Sensing
surface
PBT
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
Accessories Instruction manual

*1. Use the Sensor within the range in which the setting indicator (green LED) is ON (except X2 Models).
*2. The response frequency is an average value.
       Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object,
       and a set distance of half the sensing distance.
*3. The residual voltage is 5 V. Make sure that the device connected to the Sensor can withstand the residual voltage.
       (Refer to Data Sheet for details.)

E2EM-X[]C[] DC 3-Wire Models

Size M8 M12 M18 M30
Shielded Shielded Shielded Shielded Shielded
Model E2EM-X2C[](-M1) E2EM-X4C[](-M1) E2EM-X8C[](-M1) E2EM-X15C[](-M1)
Sensing distance 2 mm ±10% 4 mm ±10% 8 mm ±10% 15 mm ±10%
Set distance 0 to 1.6 mm 0 to 3.2 mm 0 to 6.4 mm 0 to 12 mm
Differential travel 10% max. of sensing distance
Detectable object Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to
Engineering Data on Data Sheet.)
Standard sensing object Iron, 8 × 8 × 1 mm Iron, 12 × 12 ×
1 mm
Iron, 18 × 18 ×
1 mm
Iron, 30 × 30 ×
1 mm
Response frequency *1 1.5 kHz 0.5 kHz 0.3 kHz 0.1 kHz
Power supply voltage
(operating voltage range)
*2
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.
Current consumption 13 mA max.
Control
output
Load
current *2
200 mA max.
Residual
voltage
2 V max. (Load current: 200 mA, Cable length: 2 m)
Indicators Operation indicator (yellow)
Operation mode
(with sensing object
approaching)
C1 Models: NO
C2 Models: NC
Refer to the timing charts under I/O Circuit Diagrams on Data Sheet for details.
Protection circuits Reverse polarity protection, Load short-circuit protection, Surge suppressor
Ambient temperature
range *1
Operating/Storage: -40 to 85°C (with no icing or condensation) Operating: -25 to 70°C
Storage: -40 to 85°C
(with no icing or
condensation)
Ambient humidity range Operating/Storage: 35% to 95% (with no condensation)
Temperature influence ±15% max. of sensing distance at 23°C in the temperature
range of -40 to 85°C
±10% max. of sensing distance at 23°C in the temperature
range of -25 to 70°C
±15% max. of sensing
distance at 23°C in the
temperature range of
-25 to 70°C
Voltage influence ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z
directions
Shock resistance Destruction: 500 m/s2
10 times each in X, Y,
and Z directions
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protection Pre-wired Models: IEC 60529 IP67, in-house standards: oil-resistant
Connector Models: IEC 60529 IP67
Connection method Pre-wired Models (Standard cable length: 2 m)
Connector Models
Weight
(packed
state)
Pre-wired
Models
Approx. 65 g Approx. 75 g Approx. 150 g Approx. 195 g
Connector
Models
Approx. 15 g Approx. 25 g Approx. 40 g Approx. 90 g
Materials Case Stainless steel
(SUS303)
Nickel-plated brass
Sensing
surface
PBT
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
Accessories Instruction manual

*1. The response frequency is an average value.
       Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object,
       and a set distance of half the sensing distance.
*2. When using an M8 Model at an ambient temperature between 70 and 85°C, supply 10 to 30 VDC to the Sensor and
       make sure that the Sensor has a control output of 100 mA maximum.