Page top

E2E2

Long-barrel Inductive Proximity Sensor

E2E2

Proximity Sensor with a Long Screw Length

Caution: All units are in millimeters unless otherwise indicated.

Unless otherwise specified, the tolerance class IT16 is used for dimensions in this data sheet.

Shielded

E2E2-X3D[]/E2E2-X2C[]/E2E2-X2Y[]

E2E2 Dimensions 3

E2E2-X7D[]/E2E2-X5C[]/E2E2-X5Y[]

E2E2 Dimensions 4

E2E2-X10D[]/E2E2-X10C[]/E2E2-X10Y[]

E2E2 Dimensions 5

Unshielded

E2E2-X8MD[]/E2E2-X5MC[]/E2E2-X5MY[]

E2E2 Dimensions 7

E2E2-X14MD[]/E2E2-X10MC[]/E2E2-X10MY[]

E2E2 Dimensions 8

E2E2-X20MD[]/E2E2-X18MC[]/E2E2-X18MY[]

E2E2 Dimensions 9

Mounting Hole Dimensions

E2E2 Dimensions 10

Note 1. Two clamping nuts and one toothed washer are provided with each Sensors.
         2. The model number is laser-marked on the cable section and milled section.